Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Low Power Light & Medium Weight Oil Circulation Heater

Light and Medium Weight Oil Applications

$7,026.64

Item# NWHMTO-03-003P-E1/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $7,026.64
5-9 $6,675.31
10-24 $6,534.78
25-49 $6,253.71
50-99 $6,113.18
100+ $5,972.64

In stock

Lead Time (If not in stock): 6 weeks
Light and Medium Weight Oil Applications NWHMTO-03-003P-E1/240 NWHMTO-03-003P-E1/240
  • 2 1 /2 ' NPT Steel Screw Plug Design
  • 2/2 ' Carbon Steel Pipe Body, 150 Lb Construction
  • 3 - 9 kW
  • 120, 240 and 480V, 1 & 3 Phase

NWHMTO-03-003P-E1/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Features
Power Density
Sheath Material
Number of Elements
Vessel Material



FEATURES
Terminal Enclosure:

E1 General Purpose is standard. E2 Moisture Resistant/Explosion Resistant and E4 Moisture Resistant Enclosures available.
Elements:
Three steel sheath elements.
Screw Plug:

2 1 /2 " NPT Steel screw plug with 1 /2 " thermowell for thermostat bulb.
Vessel:

Pipe body and nozzles are ASTM A53B carbon steel pipe. The end disk is ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.
Wiring:

Convenient field wiring terminals are provided for easy installation.
Controls:

Stock and assembly stock heaters come equipped with integral thermostat.



kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B C
32401-134 3/422 1/216 1/2NWHMTO-03-003P-E1/24022
32401-334 3/422 1/216 1/2NWHMTO-03-003P-E1/240/3P22
34801-134 3/422 1/216 1/2NWHMTO-03-003P-E1/48022
34801-334 3/422 1/216 1/2NWHMTO-03-003P-E1/480/3P22
4.52401-134 3/422 1/216 1/2NWHMTO-03-04P5-E1/24022
4.52401-334 3/422 1/216 1/2NWHMTO-03-04P5-E1/240/3P22
4.54801-134 3/422 1/216 1/2NWHMTO-03-04P5-E1/48022
4.54801-334 3/422 1/216 1/2NWHMTO-03-04P5-E1/480/3P22
62401-157 1/245 1/439 1/4NWHMTO-03-006P-E1/24040
62401-357 1/245 1/439 1/4NWHMTO-03-006P-E1/240/3P40
64801-157 1/245 1/439 1/4NWHMTO-03-006P-E1/48040
64801-357 1/245 1/439 1/4NWHMTO-03-006P-E1/480/3P40
7.52401-157 1/245 1/439 1/4NWHMTO-03-07P5-E1/24040
7.52401-357 1/245 1/439 1/4NWHMTO-03-07P5-E1/240/3P40
7.54801-157 1/245 1/439 1/4NWHMTO-03-07P5-E1/48040
7.54801-357 1/245 1/439 1/4NWHMTO-03-07P5-E1/480/3P40
92401-157 1/245 1/439 1/4NWHMTO-03-009P-E1/24040
92401-357 1/245 1/439 1/4NWHMTO-03-009P-E1/240/3P40
94801-157 1/245 1/439 1/4NWHMTO-03-009P-E1/48040
94801-357 1/245 1/439 1/4NWHMTO-03-009P-E1/480/3P40
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration