Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Light Weight Oil Circulation Heater

Circulation Heaters for Lightweight Oils, DegreasingSolutions, Heat Transfer Oils

$2,046.03

Item# CHF01187

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,046.03
5-9 $1,943.73
10-24 $1,902.81
25-49 $1,820.97
50-99 $1,780.05
100+ $1,739.13

In stock

Lead Time (If not in stock): 8 weeks
Circulation Heaters for Lightweight Oils, DegreasingSolutions, Heat Transfer Oils CHF01187 CHF01187
  • Standard Element Sheath Materials
  • Incoloy® 800 — A Nickel (30 to 35%), Chromium (19 to 23%), Iron alloy. The high nickel content of this alloy contributes to its resistance to scaling and corrosion. Used in air heating (also see Incoloy® 840) and immersion heating of potable water and other liquids that are not corrosive to an Incoloy® 800 sheath.
  • Low Carbon Steel — Applications include fluid heat transfer media, tar, high to low viscosity petroleum oils, asphalt, wax, molten salt, and other solutions not corrosive to a steel sheath.
  • 316 Stainless Steel — A Chromium (16 to 18%), Nickel (11 to 14%), Iron Alloy with Molybdenum (2 to 3%) added to improve corrosion resistance in certain environments, especially those that would tend to cause pitting due to the presence of chlorides. Applications include deionized water.

CHF01187 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Number of Elements
Supply Voltage
Power Density
Sheath Material
Vessel Material


Surface Treatments for Stainless Steel and Incoloy® Elements and Other Wetted Parts to Improve Corrosion Resistance Flanged immersion heater surfaces in contact with the material being heated can be passivated or electro-polished to improve their resistance to corrosion. Passivation removes surface contamination, usually iron, so that the optimum corrosion resistance of the stainless steel is maintained. Surface contamination would come from the small amount of steel that may be worn off a tool during the manufacturing process. Passivating is accomplished by dipping the heater in a warm solution of nitric acid. Electro-Polishing is an electrochemical process that removes surface imperfections and contaminants, enhancing the corrosion resisting ability of the stainless steels. The resultant surface is clean, smooth and bright. Many medical and food applications require this finish.

8 watts/in2 (1.3 watts/cm2) — Typical Applications: Fuel Oils (Bunker C and Number 6)
Note: 3-Phase only. Cannot be rewired for single phase.
Nominal Pipe Size Dimensional Drawing Number KW Model Number Approx Weight
120V 240V-1Ph (C*) 240V-3Ph (C*) 480V-1Ph (C*) 480V-3Ph (C*) lb kg
21⁄2   NPT 3 elements 2.2 2 CHF01100 (1) CHF01101 (1) 37 17
2.3 3 CHF01102 (1) CHF01101 (1) 46 21
3"—150 lb 3 elements 3.2 2 CHF01104 (1) CHF01105 (1) 62 28
3.3 3 CHF01106 (1) CHF01107 (1) 76 34
(C*) = Number of Branch Circuits per heater
23 watts/in2 (3.6 watts/cm2)—Typical Applications: Lightweight Oils, Degreasing Solutions, Heat Transfer Oils
Nominal Pipe Size Model Number Dim Drawing Number KW Approx Weight
120V 240V-1Ph (C*) 240V-3Ph (C*) 480V-1Ph (C*) 480V-3Ph (C*) lb kg
114 NPT 2 elements CHF01186 CHF01187(1) 1.1 1.5 14 6
CHF01188 CHF01189(1) 1.2 2 18 8
212 NPT 3 elements CHF01190(1) CHF01191(1) CHF01192(1) CHF01193(1) 2.1 3 28 13
CHF01194(1) CHF01195(1) CHF01196(1) CHF01197(1) 2.1 4.5 29 13
CHF01198(1) CHF01199(1) CHF01200(1) CHF01201(1) 2.2 6 37 17
CHF01202(1) CHF01203(1) CHF01204(1) CHF01205(1) 2.3 7.5 45 20
CHF01206(1) CHF01207(1) CHF01208(1) CHF01209(1) 2.3 9 46 21
3"—150 lb 3 elements CHF01210(1) CHF01211(1) CHF01212(1) CHF01213(1) 3.1 3 53 24
CHF01214(1) CHF01215(1) CHF01216(1) CHF01217(1) 3.1 4.5 54 24
CHF01218(1) CHF01219(1) CHF01220(1) CHF01221(1) 3.2 6 62 28
CHF01222(1) CHF01223(1) CHF01224(1) CHF01225(1) 3.3 7.5 74 34
CHF01226(1) CHF01227(1) CHF01228(1) CHF01229(1) 3.3 9 76 34
4"—150 lb 6 elements CHF01230(1) CHF01231(1) CHF01232(1) CHF01233(1) 4.1 6 78 35
CHF01234(1) CHF01235(1) CHF01236(1) CHF01237(1) 4.1 9 91 41
CHF01238(2) CHF01239(1) CHF01240(1) CHF01241(1) 4.2 12 94 43
CHF01242(2) CHF01243(1) CHF01244(1) CHF01245(1) 4.3 15 117 53
CHF01246(2) CHF01247(1) CHF01248(1) CHF01249(1) 4.3 18 120 54
CHF01250(2) CHF01251(2) CHF01252(1) 4.4 25 147 67
CHF01253(2) CHF01254(2) CHF01255(1) 4.4 30 151 68
5"—150 lb 6 elements CHF01256(2) CHF01257(1) CHF01258(1) CHF01259(1) 5.2 12 126 57
CHF01260(2) CHF01261(1) CHF01262(1) CHF01263(1) 5.2 15 128 58
CHF01264(2) CHF01265(1) CHF01266(1) CHF01267(1) 5.3 18 146 66
CHF01268(2) CHF01269(1) CHF01270(1) CHF01271(1) 5.3 20 147 67
CHF01272(2) CHF01273(2) CHF01274(1) 5.4 25 172 78
CHF01275(2) CHF01276(2) CHF01277(1) 5.5 30 192 87
5"—150 lb 9 elements CHF01278(3) CHF01279(1) CHF01280(1) CHF01281(1) 5.2 18 132 60
CHF01282(3) CHF01283(3) CHF01284(1) CHF01285(1) 5.2 23 135 61
CHF01286(3) CHF01287(3) CHF01288(3) CHF01289(1) 5.3 27 154 70
CHF01290(3) CHF01291(3) CHF01292(1) 5.4 38 183 83
CHF01293(3) CHF01294(3) CHF01295(3) 5.5 45 205 93
6"—150 lb 12 elements CHF01296(1) CHF01297(1) CHF01298(1) CHF01299(1) 6.1 12 127 58
CHF01300(2) CHF01301(1) CHF01302(1) CHF01303(1) 6.2 18 152 69
CHF01304(2) CHF01305(2) CHF01306(1) CHF01307(1) 6.2 24 157 71
CHF01308(2) CHF01309(2) CHF01310(2) CHF01311(1) 6.3 30 197 89
CHF01312(3) CHF01313(2) CHF01314(2) CHF01315(1) 6.3 36 202 92
CHF01316(4) CHF01317(3) CHF01318(2) 6.4 50 249 113
CHF01319(4) CHF01320(3) CHF01321(2) 6.4 60 257 117
6"—150 lb 15 elements CHF01322(3) CHF01323(1) CHF01324(1) CHF01325(1) 6.1 15 130 59
CHF01326(3) CHF01327(5) CHF01328(1) CHF01329(1) 6.2 23 156 71
CHF01330(3) CHF01331(5) CHF01332(3) CHF01333(1) 6.2 30 163 74
CHF01334(5) CHF01335(5) CHF01336(3) CHF01337(1) 6.3 38 204 93
CHF01338(5) CHF01339(5) CHF01340(3) CHF01341(5) 6.3 45 211 96
CHF01342(5) CHF01343(3) CHF01344(5) 6.4 63 260 118
CHF01345(5) CHF01346(5) CHF01347(5) 6.4 75 270 122
8"—150 lb 18 elements CHF01348(3) CHF01349(2) CHF01350(2) CHF01351(1) 8.2 30 241 109
CHF01352(2) CHF01353(2) CHF01354(1) 8.3 40 272 123
CHF01355(3) CHF01356(3) CHF01357(2) 8.4 50 300 136
CHF01358(3) CHF01359(3) CHF01360(2) 8.5 60 334 151
CHF01361(6) CHF01362(3) CHF01363(2) 8.6 70 367 166
CHF01364(6) CHF01365(2) 8.7 80 402 182
8"—150 lb 24 elements CHF01366(4) CHF01367(2) CHF01368(2) CHF01369(1) 8.2 40 253 115
CHF01370(4) CHF01371(3) CHF01372(2) 8.3 53 287 130
CHF01373(4) CHF01374(3) CHF01375(2) 8.4 67 318 144
CHF01376(4) CHF01377(4) CHF01378(2) 8.5 80 356 161
CHF01379(8) CHF01380(6) CHF01381(4) 8.6 93 392 178
CHF01382(8) CHF01383(4) 8.7 107 428 194
Ordering Examples: CHF01199, 6 KW, 240 Vac, 3 phase circulation heater.
CHF01297, 12 KW, 240 Vac, 3 phase circulation heater.
(C*) = Number of Branch Circuits per heater
Note: Nominal pipe size 203 mm (8") and larger are 20 watts/in2 (3.1 watts/cm2)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Good morning! Can you please tell me what the minimum flow for a model "CHF01197" inline flow heater is? Thank you!

Asked by: Raymone
Thank you for your inquiry. There is no general minimum flow rate. The heating elements must always be in full-contact with flowing media while in-process.
Answered by: Application Engineer CB
Date published: 2024-03-18
  • y_2024, m_7, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CHF01187, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration