PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $5,730.87 |
5-9 | $5,444.33 |
10-24 | $5,329.71 |
25-49 | $5,100.47 |
50-99 | $4,985.86 |
100+ | $4,871.24 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
8 watts/in2 (1.3 watts/cm2) — Typical Applications: Fuel Oils (Bunker C and Number 6) Note: 3-Phase only. Cannot be rewired for single phase. | |||||||||
Nominal Pipe Size | Dimensional Drawing Number | KW | Model Number | Approx Weight | |||||
---|---|---|---|---|---|---|---|---|---|
120V | 240V-1Ph (C*) | 240V-3Ph (C*) | 480V-1Ph (C*) | 480V-3Ph (C*) | lb | kg | |||
21⁄2 NPT 3 elements | 2.2 | 2 | — | — | CHF01100(1) | — | CHF01101(1) | 37 | 17 |
2.3 | 3 | — | — | CHF01102(1) | — | CHF01101(1) | 46 | 21 | |
3"—150 lb 3 elements | 3.2 | 2 | — | — | CHF01104(1) | — | CHF01105(1) | 62 | 28 |
3.3 | 3 | — | — | CHF01106(1) | — | CHF01107(1) | 76 | 34 | |
(C*) = Number of Branch Circuits per heater |
Circulation Heaters | |||||||||
Nominal Pipe Size | Model No. | Dimensional Drawing No. | KW | Approximate Weight | |||||
---|---|---|---|---|---|---|---|---|---|
240V-3Ph (C*) | 480V-3Ph (C*) | lb | kg | ||||||
4"—150 lb 6 elements | CHF01108(1) | CHF01109(1) | 4.3 | 5 | 117 | 53 | |||
CHF01110(1) | CHF01111(1) | 4.3 | 6 | 120 | 54 | ||||
CHF01112(1) | CHF01113(1) | 4.4 | 8 | 147 | 67 | ||||
CHF01114(1) | CHF01115(1) | 4.4 | 10 | 151 | 68 | ||||
5"—150 lb 6 elements | CHF01116(1) | CHF01117(1) | 5.2 | 5 | 128 | 58 | |||
CHF01118(1) | CHF01119(1) | 5.3 | 6 | 146 | 66 | ||||
CHF01120(1) | CHF01121(1) | 5.4 | 8 | 172 | 78 | ||||
CHF01122(1) | CHF01123(1) | 5.5 | 10 | 192 | 87 | ||||
5"—150 lb 9 elements | CHF01124(1) | CHF01125(1) | 5.2 | 7.5 | 135 | 61 | |||
CHF01126(1) | CHF01127(1) | 5.3 | 9 | 154 | 70 | ||||
CHF01128(1) | CHF01129(1) | 5.4 | 12 | 183 | 83 | ||||
CHF01130(1) | CHF01131(1) | 5.5 | 15 | 205 | 93 | ||||
6"—150 lb 12 elements | CHF01132(1) | CHF01133(1) | 6.2 | 8 | 157 | 71 | |||
CHF01134(1) | CHF01135(1) | 6.3 | 10 | 197 | 80 | ||||
CHF01136(1) | CHF01137(1) | 6.3 | 12 | 202 | 92 | ||||
CHF01138(1) | CHF01139(1) | 6.4 | 16.5 | 249 | 113 | ||||
CHF01140(1) | CHF01141(1) | 6.4 | 20 | 257 | 117 | ||||
6"—150 lb 15 elements | CHF01142(1) | CHF01143(1) | 6.2 | 10 | 163 | 74 | |||
CHF01144(1) | CHF01145(1) | 6.3 | 12.5 | 204 | 93 | ||||
CHF01146(1) | CHF01147(1) | 6.3 | 15 | 211 | 96 | ||||
CHF01148(5) | CHF01149(1) | 6.4 | 21 | 260 | 118 | ||||
CHF01150(5) | CHF01151(1) | 6.4 | 25 | 273 | 124 | ||||
8"—150 lb 18 elements | CHF01152(1) | CHF01153(1) | 8.3 | 12.5 | 272 | 123 | |||
CHF01154(1) | CHF01155(1) | 8.4 | 16.5 | 300 | 136 | ||||
CHF01156(1) | CHF01157(1) | 8.5 | 20 | 334 | 151 | ||||
CHF01158(2) | CHF01159(1) | 8.6 | 24 | 367 | 166 | ||||
CHF01160(2) | CHF01161(1) | 8.7 | 27 | 402 | 182 | ||||
8"—150 lb 24 elements | CHF01162(1) | CHF01163(1) | 8.3 | 17 | 287 | 130 | |||
CHF01164(2) | CHF01165(1) | 8.4 | 22 | 318 | 144 | ||||
CHF01166(2) | CHF01167(1) | 8.5 | 27 | 356 | 161 | ||||
CHF01168(2) | CHF01169(1) | 8.6 | 32 | 386 | 175 | ||||
CHF01170(2) | CHF01171(1) | 8.7 | 36 | 428 | 194 | ||||
10"—150 lb 27 elements | CHF01172(3) | CHF01173(1) | 10.3 | 30 | 537 | 244 | |||
CHF01174(3) | CHF01175(1) | 10.4 | 35 | 580 | 263 | ||||
CHF01176(3) | CHF01177(1) | 10.5 | 40 | 623 | 283 | ||||
12"—150 lb 36 elements | CHF01178(3) | CHF01179(2) | 12.4 | 47 | 751 | 341 | |||
CHF01180(3) | CHF01181(2) | 12.5 | 54 | 793 | 360 | ||||
14"—150 lb 45 elements | CHF01182(3) | CHF01183(3) | 14.4 | 60 | 885 | 401 | |||
CHF01184(5) | CHF01185(3) | 14.5 | 67 | 941 | 427 | ||||
Ordering Examples: CHF01106, 3 KW, 240 Vac, 3 phase circulation heater. CHF01141, 20 KW, 480 Vac, 3 phase circulation heater. (C*) = Number of Branch Circuits per heater Note: Nominal pipe size 203 mm (8") and larger are 7 watts/in2 (1.1 watts/cm2) |