Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $119.40 |
5-9 | $113.43 |
10-24 | $111.04 |
25-49 | $106.27 |
50-99 | $103.88 |
100+ | $101.49 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The SST and QST Split Sheath Insertion Heaters are designed especially for platen, die or mold heating applications where the holes are poorly drilled or worn through age. Independent expansion of each section of the SST and
QST when energized, creates intimate contact with the wall of the hole. Split Sheath design can Improve conductive heating and quickly insert and removed from long holes. Incoloy® Sheath gives long life at extreme temperatures with compacted to maximum density for the excellent element to sheath heat transfer and dielectric strength
Flexible Leads – SST & QST are available with flexible lead wires machine connected to the terminal pins, for temperatures to
850˚F(450˚C). 12” length is standard. Specify a longer length.
Screw Terminals – SST and QST are available with standard 8/32 x 1” welded nickel plated steel studs. Tight terminal connections are made using lugs, leads or bus bar. Stainless steel and other thread sizes or lengths are available.