Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

304 Stainless Steel Cartridge Heater 0.25" OD 1 - 10" Long

Low Density Cartridge Heater with 304 Stainless Steel Sheath 1/4 (6.35 mm) Nominal Diameter

$40.58

Item# LDC00012

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $40.58
5-9 $38.55
10-24 $37.74
25-49 $36.12
50-99 $35.30
100+ $34.49

In stock

Lead Time (If not in stock): 4 weeks
Low Density Cartridge Heater with 304 Stainless Steel Sheath 1/4 (6.35 mm) Nominal Diameter LDC00012 LDC00012
  • Cost Effective Cartridge Heaters of Uncompromised Quality
  • Low Watt Densities 3.1 to 7.0 W/cm2 (20 to 40W/in2) (Depending on Heater Size and Operating Temperature)
  • Standard 304 Stainless Steel Sheath Material Provides High Temperature Strength, Good Thermal Conductivity and Resistance to Oxidation
  • U.L. Component Recognized*

LDC00012 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power Density
Supply Voltage
Cartridge Length
Power
Heater Diameter
lead length


  • Maximum Operating Temperature 1200°F
  • Sheath Material 304 Stainless Steel
Low Density Multi-Purpose cartridge heaters represent Omega's commitment to value-added customer service. Low-density cartridge heaters are an excellent, cost effective choice that does not compromise quality. They are ideal for Original Equipment Manufacturers (OEMs) that consume large quantities of cartridge heaters for their equipment.

Multi-purpose cartridge heaters are the solution for a multitude of original equipment manufacturers (OEMs) and maintenance (MRO) applications. Omega maintains over 65,000 semifinished cartridge heater substrates in stock, offering a combination of over 1000 sizes in industry standard diameters and lengths that match most customer requirements and applications.

Highly engineered specific purpose Omega cartridge heaters have been at the forefront of addressing the challenges of Original Equipment Manufacturers (OEMs) in a broad segment of diversified industries. As a company Omega is uniquely qualified and committed to providing value added expertise in engineering and manufacturing capabilities to assist our customers in developing highly engineered specific use cartridge heaters for dependable and reliable performance.
Let Omega provide the optimal solution to your thermal loop systems and cartridge heater design challenges.

*Low density cartridge heaters are UL recognized and CSA certified in many design variations under UL File Number E65652 and CSA File Number 043099. If you require UL and/or CSA Agency Approval, please specify when ordering.

Low Density Cartridge Heaters ¼" Dia., Actual 0.247" ±0.002" (6.27 mm)
Sheath Length Model No. Watts Watt Density
inch mm 120V 240V Watts/cm2 Watts/in2
1 25.4 LDC00012 20 5.3 34
1 25.4 LDC00013 42 11.1 71
38.1 LDC00014 20 3.5 23
2 50.8 LDC00015 32 4.2 27
2 50.8 LDC00016 40 5.3 34
2 50.8 LDC00017 50 6.6 42
63.5 LDC00018 30 3.0 19
3 76.2 LDC00019 32 2.5 16
3 76.2 LDC00020 50 3.9 25
88.9 LDC00021 80 5.3 34
4 101.6 LDC00022 LDC00023 100 5.6 36
5 127.0 LDC00024 125 5.5 35
6 152.4 LDC00025 LDC00026 150 5.4 35
7 177.8 LDC00027 LDC00028 100 3.0 20
8 203.2 LDC00029 LDC00030 200 5.3 34
10 254.0 LDC00031 LDC00032 250 5.2 34
Model Numbers listed are cartridge heaters terminated with Type F flexible leads 254 mm (10") long.
For other terminations and options contact OMEGA for Model Numbers and pricing.
Caution: These products are not recommended for direct immersion liquid heating applications
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration