PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $50.82 |
5-9 | $48.28 |
10-24 | $47.26 |
25-49 | $45.23 |
50-99 | $44.21 |
100+ | $43.20 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Sheath Length | Model Number | Watts | Watt Density | Sheath Length | Model Number | Watts | Watt Density | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
inch | mm | 120V | 240V | /cm2 | /in2 | inch | mm | 120V | 240V | /cm2 | /in2 | ||
1 | 25.4 | HDC00001 | — | 50 | 20 | 127 | 3 | 76.2 | HDC00057 | HDC00058 | 250 | 20 | 127 |
1 | 25.4 | HDC00002 | — | 80 | 32 | 204 | 3 | 76.2 | HDC00059 | HDC00060 | 300 | 24 | 153 |
1 | 25.4 | HDC00003 | HDC00004 | 100 | 40 | 255 | 3 | 76.2 | — | HDC00061 | 350 | 28 | 178 |
1 | 25.4 | HDC00005 | — | 150 | 59 | 382 | 3½ | 88.9 | — | HDC00062 | 200 | 13 | 85 |
1⅛ | 28.6 | HDC00006 | — | 100 | 32 | 204 | 3½ | 88.9 | HDC00063 | HDC00064 | 300 | 20 | 127 |
1¼ | 31.8 | HDC00007 | — | 50 | 13 | 85 | 3¾ | 95.3 | — | HDC00065 | 300 | 18 | 118 |
1¼ | 31.8 | HDC00008 | — | 75 | 20 | 127 | 4 | 101.6 | HDC00066 | — | 100 | 6 | 36 |
1¼ | 31.8 | HDC00009 | — | 100 | 26 | 170 | 4 | 101.6 | HDC00067 | — | 150 | 9 | 55 |
1¼ | 31.8 | HDC00010 | — | 125 | 33 | 212 | 4 | 101.6 | HDC00068 | HDC00069 | 175 | 10 | 64 |
1¼ | 31.8 | HDC00011 | HDC00012 | 150 | 40 | 255 | 4 | 101.6 | HDC00070 | HDC00071 | 200 | 11 | 73 |
1¼ | 31.8 | — | HDC00013 | 200 | 53 | 340 | 4 | 101.6 | HDC00072 | HDC00073 | 250 | 14 | 91 |
1¼ | 31.8 | — | HDC00014 | 225 | 59 | 382 | 4 | 101.6 | HDC00074 | HDC00075 | 300 | 17 | 109 |
1½ | 38.1 | HDC00015 | — | 50 | 10 | 64 | 4 | 101.6 | — | HDC00076 | 400 | 23 | 146 |
1½ | 38.1 | HDC08691 | — | 75 | 14 | 92 | 4½ | 114.3 | HDC00077 | — | 125 | 6 | 40 |
1½ | 38.1 | HDC00016 | HDC00017 | 100 | 20 | 127 | 4½ | 114.3 | HDC00078 | — | 200 | 10 | 64 |
1½ | 38.1 | HDC00018 | HDC00019 | 150 | 30 | 191 | 4½ | 114.3 | — | HDC00079 | 500 | 25 | 159 |
1½ | 38.1 | HDC00020 | HDC00021 | 175 | 35 | 223 | 5 | 127 | — | HDC00080 | 200 | 9 | 57 |
1½ | 38.1 | HDC00022 | HDC00023 | 200 | 40 | 255 | 5 | 127 | — | HDC00081 | 250 | 11 | 71 |
1½ | 38.1 | — | HDC00024 | 250 | 49 | 318 | 5 | 127 | HDC22940 | — | 300 | 14 | 87 |
1¾ | 44.5 | HDC00025 | — | 75 | 12 | 76 | 5 | 127 | HDC00082 | HDC00083 | 350 | 15 | 99 |
1¾ | 44.5 | HDC00026 | — | 150 | 24 | 153 | 5 | 127 | HDC00084 | HDC00085 | 400 | 18 | 113 |
1¾ | 44.5 | — | HDC00027 | 300 | 47 | 306 | 5¾ | 146.1 | HDC00086 | HDC00087 | 350 | 13 | 85 |
2 | 50.8 | HDC00028 | — | 50 | 7 | 42 | 6 | 152.4 | HDC00088 | — | 150 | 5 | 35 |
2 | 50.8 | HDC00029 | — | 80 | 11 | 68 | 6 | 152.4 | — | HDC00089 | 200 | 7 | 46 |
2 | 50.8 | HDC00030 | HDC00031 | 100 | 13 | 85 | 6 | 152.4 | HDC00090 | HDC00091 | 300 | 11 | 69 |
2 | 50.8 | HDC00032 | HDC00033 | 125 | 17 | 106 | 6 | 152.4 | HDC00092 | HDC00093 | 400 | 14 | 93 |
2 | 50.8 | HDC00034 | HDC00035 | 150 | 20 | 127 | 6 | 152.4 | HDC00094 | HDC00095 | 450 | 16 | 104 |
2 | 50.8 | HDC00036 | HDC00037 | 200 | 26 | 170 | 6 | 152.4 | — | HDC00096 | 600 | 22 | 139 |
2 | 50.8 | HDC00038 | HDC00039 | 250 | 33 | 212 | 6½ | 165.1 | HDC00097 | HDC00098 | 500 | 17 | 106 |
2 | 50.8 | — | HDC00040 | 300 | 40 | 255 | 7 | 177.8 | HDC20502 | — | 500 | 15 | 98 |
2¼ | 57.2 | HDC10139 | HDC00041 | 200 | 23 | 146 | 7 | 177.8 | — | HDC00099 | 600 | 18 | 118 |
2½ | 63.5 | — | HDC00042 | 150 | 15 | 95 | 7½ | 190.5 | HDC00100 | — | 525 | 15 | 95 |
2½ | 63.5 | HDC00043 | HDC00044 | 200 | 20 | 127 | 8 | 203.2 | HDC00101 | — | 300 | 8 | 51 |
2½ | 63.5 | HDC00045 | HDC00046 | 250 | 25 | 159 | 8 | 203.2 | — | HDC00102 | 600 | 16 | 102 |
2¾ | 69.9 | — | HDC00048 | 200 | 18 | 113 | 9 | 228.6 | — | HDC00103 | 675 | 16 | 101 |
3 | 76.2 | HDC00049 | — | 75 | 6 | 38 | 9½ | 241.3 | HDC00104 | — | 525 | 12 | 74 |
3 | 76.2 | HDC00050 | HDC00051 | 100 | 8 | 51 | 10 | 254 | — | HDC00105 | 750 | 16 | 101 |
3 | 76.2 | — | HDC00052 | 125 | 10 | 64 | 11 | 279.4 | — | HDC00106 | 600 | 11 | 73 |
3 | 76.2 | HDC00053 | HDC00054 | 150 | 12 | 76 | 13 | 330.2 | — | HDC00107 | 725 | 12 | 74 |
3 | 76.2 | HDC00055 | HDC00056 | 200 | 16 | 102 |