Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Cartridge Heater 0.75" OD 2.25 - 48" Long

High Watt Density Cartridge Heaters with Incoloy® Sheath 3/4 (19.05 mm) Nominal Diameter

$112.20

Item# CIR-5023/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $112.20
5-9 $106.59
10-24 $104.35
25-49 $99.86
50-99 $97.61
100+ $95.37

In stock

Lead Time (If not in stock): 6 weeks
High Watt Density Cartridge Heaters with Incoloy® Sheath 3/4 (19.05 mm) Nominal Diameter CIR-5023/120V CIR-5023/120V
  • Reliable, Premium Quality
  • Rugged \xe2\x80\x93 Shock and Vibration Resistant
  • UL Component Listed
  • CSA Certified

CIR-5023/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power Density
Supply Voltage
Cartridge Length
lead length
Power
Features
Heater Diameter


  • Lead Material Manganese Nickel Wire Insulated with Fiberglass
  • Heated Medium Metals
  • Maximum Operating Temperature 1500°F
  • Sheath Material Incoloy
OMEGALUX™ CIR series High Watt Density cartridge heaters are manufactured to the highest industry standards using only premium materials. CIR Incoloy sheathed cartridge heaters can operate at working temperatures up to 1400°F (760°C) with sheath temperatures up to 1600°F (870°C). They have excellent corrosion resistance and are especially well suited for use in applications involving molds, dies, platens, hot plates, and sealing operations.

¾" Nominal Diameter CIR Series, Actual Diameter & Tolerance: 0.746" ±0.002" (18.984 mm)
Sheath Length in. (cm) Watts W/in2 Model No. Wt. lbs. (kg) Sheath Length in. (cm) Watts W/in2 Model No. Wt. lbs. (kg) Sheath Length in. (cm) Watts W/in2 Model No. Wt. lbs. (kg)
2¼ (6) 200 49 CIR-5022/120V 0.18(.08) 7⅝ (19) 450 27 CIR-5077/240V 0.61(.28) 15 (38) 1500 44 CIR-5150/240V 1.15(.52)
2⅜ (6) 200 45 CIR-5023/* 0.19(.09) 7⅝ (19) 1300 78 CIR-5076/* 0.61(.28) 16 (41) 1800 49 CIR-5162/240V 1.23(.56)
3 (8) 250 43 CIR-5031/120V 0.23(.10) 8 (20) 500 28 CIR-5085/* 0.64(.29 16 (41) 4700 128 CIR-5165/240V 1.23(.56)
3 (8) 500 85 CIR-5030/* 0.23(.10) 8 (20) 1000 57 CIR-5080/240V 0.64(.29 17¾ (45) 850 21 CIR-5177/240V 1.36(.62)
3¼ (8) 250 39 CIR-5033/* 0.26(.12) 8 (20) 1500 85 CIR-5081/240V 0.64(.29 18 (46) 1500 36 CIR-5180/240V 1.38(.63)
3¼ (8) 650 101 CIR-5032/* 0.26(.12) 8 (20) 2000 113 CIR-5082/240V 0.64(.29 18 (46) 2000 48 CIR-5182/240V 1.38(.63)
4 (10) 250 31 CIR-5042/120V 0.32(.15) 9⅛ (23) 500 25 CIR-5091/240V 0.73(.33) 18 (46) 5000 122 CIR-5185/240V 1.38(.63)
4 (10) 500 61 CIR-5040/240V 0.32(.15) 10 (25) 1000 45 CIR-5100/240V 0.79(.36) 20 (51) 1150 25 CIR-5202/240V 1.53(.69)
4 (10) 1000 122 CIR-5041/240V 0.32(.15) 10 (25) 2000 90 CIR-5102/240V 0.79(.36) 20 (51) 2000 44 CIR-5201/240V 1.53(.69)
4¾ (12) 350 35 CIR-5047/240V 0.38(.17) 10½ (27) 550 23 CIR-5106/240V 0.83(.38) 20 (51) 2250 49 CIR-5203/240V 1.53(.69)
5 (13) 300 28 CIR-5052/120V 0.39(.18) 10½ (27) 2000 85 CIR-5105/* 0.83(.38) 20 (51) 3850 84 CIR-5200/240V 1.53(.69)
5 (13) 500 47 CIR-5051/240V 0.39(.18) 11⅞ (30) 600 22 CIR-5118/240V 0.91(.41) 20 (51) 5000 110 CIR-5205/240V 1.53(.69)
5 (13) 1000 95 CIR-5050/* 0.39(.18) 12 (30) 1000 37 CIR-5120/240V 0.92(.42) 24 (61) 2500 42 CIR-5241/240V 1.84(.83)
6 (15) 350 27 CIR-5061/240V 0.48(.22) 12 (30) 2000 74 CIR-5121/240V 0.92(.42) 24 (61) 1375 25 CIR-5243/240V 1.84(.83)
*Designate voltage, insert 120V for 120 Vac or 240V for 240 Vac.     † Consult Sales
Catalog numbers that contain -/120 or -/240 are only available in that voltage.
Note: CIR Series cartridge heaters use high temperature mica Fiberglas® insulated stranded lead wire [up to 842ºF (450ºC)]. Standard length 14"

Sheath Length in. (cm) Watts W/in2 Model No. Wt. lbs. (kg) Sheath Length in. (cm) Watts W/in2 Model No. Wt. lbs. (kg) Sheath Length in. (cm) Watts W/in2 Model No. Wt. lbs. (kg)
6 (15) 500 39 CIR-5065/* 0.48(.22) 12 (30) 3000 111 CIR-5122/240V 0.92(.42) 24 (61) 2500 42 CIR-5242/240V 1.84(.83)
6 (15) 750 58 CIR-5062/240V 0.48(.22) 12 (30) 4000 148 CIR-5124/240V 0.92(.42) 24 (61) 2750 50 CIR-5244/240V 1.84(.83)
6 (15) 1000 78 CIR-5067/240V 0.48(.22) 13⅜ (34) 650 21 CIR-5135/240V 1.02(.49) 24 (61) 4600 83 CIR-5240/240V 1.84(.83)
6 (15) 1100 85 CIR-5060/* 0.48(.22) 13⅜ (34) 2500 83 CIR-5134/240V 1.02(.49) 24 (61) 5000 85 CIR-5245/240V 1.84(.83)
6 (15) 1500 117 CIR-5068/240V 0.48(.22) 14 (36) 1250 40 CIR-5141/240V 1.07(.49) 30 (76) 4800 69 CIR-5300/240V 2.3(1.0)
6 (15) 2000 155 CIR-5069/240V 0.48(.22) 14 (36) 2500 80 CIR-5142/240V 1.07(.49) 36 (91) 2500 30 CIR-5362/240V 2.75(1.3)
7 (18) 500 33 CIR-5075/* 0.57(.26) 14 (36) 4500 142 CIR-5144/240V 1.07(.49) 36 (91) 4900 59 CIR-5360/240V 2.75(1.3)
7 (18) 1000 66 CIR-5072/240V 0.57(.26) 14⅞ (38) 750 22 CIR-5148/240V 1.14(.52) 48 (122) 5000 45 CIR-5480/240V 3.7(1.7)
*Designate voltage, insert 120V for 120 Vac or 240V for 240 Vac.     † Consult Sales
Catalog numbers that contain -/120 or -/240 are only available in that voltage.
Note: CIR Series cartridge heaters use high temperature mica Fiberglas® insulated stranded lead wire [up to 842ºF (450ºC)]. Standard length 14"
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration