Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

UW Series Wireless NEMA 4X PT100 RTD Temperature Transmitter

Wireless RTD Transmitter with Weather Resistant Enclosure

$436.38

Item# UWRTD-2-NEMA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $436.38
5-9 $414.56
10-24 $405.83
25-49 $388.38
50-99 $379.65
100+ $370.92

In stock

Lead Time (If not in stock): 4 weeks
Wireless RTD Transmitter with Weather Resistant Enclosure UWRTD-2-NEMA UWRTD-2-NEMA
  • NEMA-4X (IP65) Weather Resistant Enclosure
  • Low Power Operation and Sleep Mode Allows for Long Battery Life
  • Works with Every OMEGA UWTC Series Receiver, Wi Series Meter/Controller/Scanner and DIN Rail Receiver
  • Interfaces Directly with Any 3-Wire, Pt100 Ω, 0.00385 or 0.00392 Curve RTD Probe or Sensor (4-Wire Compatible)

UWRTD-2-NEMA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Connection
Additional Features
Measurement Type
Number of Channels
Sensor Type
Form Factor
Range
Radio Frequency Compatibility


The OMEGA RTD-to Wireless Connector/Converter System features stand-alone, compact, battery-powered RTD connectors that transmit their readings back to a host receiver up to 120 m (400') away. Units can be programmed in the field to accept 0.00385 or 0.00392 curve 3-wire, 100 Ω, Pt RTDs, so they can wirelessly transmit the measured temperature, along with the connector ambient temperature, RF signal strength and battery condition to a remote host, such as the UWTC-REC Series. You can program the UWRTD to transmit your data at rates from once every two seconds to every 2 minutes.

The UWRTD is compatible with the UWTC-REC family of wireless receivers, which can accept signals from up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display and analog output. An analog output can be used to interface with a process controller, PLC or data acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder or data logger. Readings can be saved and later printed or exported to a spreadsheet file.

Wireless Receivers
ZW-REC ZW-REC: 127-channel wireless receiver with Ethernet for web-based monitoring
UWTC-REC1_2 UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC1_2 UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4 UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
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
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Spare programing cable
$21.73
0 In Stock
Replacement battery for -NEMA units
$105.52
14 In Stock
en-US
en
Save Configuration