PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $311.38 |
5-9 | $295.81 |
10-24 | $289.58 |
25-49 | $277.13 |
50-99 | $270.90 |
100+ | $264.67 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Description
The new MWTC Smart Wireless Connector Series features a compact, battery powered thermocouple connector that can transmit and/or record temperature data back to a mating receiver up to 90m (300') away. During the initial set-up, the connector can be set to transmit, transmit and record, or record only at a pre-set time interval. The recording can begin either at power up, or at a pre-set time and date. Multiple wireless connectors (up to 48 channels) can transmit to one MWTC-REC receiver. Stored data can be easily downloaded to a PC via direct USB connection. The user can record either 65,400 process temperature data points, or 32,700 process and ambient temperature data ppoints.