Imminent danger of CO poisoning is a growing concern in the care for elderly, child and immuno-compromised individuals. The ALTA wireless sensor platform and online monitoring software provide a very affordable, simple-to-setup, feature rich solution that helps meet the growing demand of legislative and public concerns regarding the monitoring of gas leaks and emissions. The mems based wireless carbon monoxide sensor allows you to monitor the level of carbon monoxide (CO) gas in the surrounding air. ALTA wireless CO sensors have a small footprint and low cost but boast industry leading, premium performance specifications and are the longest lifetime sensors in the industry. User customization allows you to set the frequency of readings and the ability to set customized alerts via SMS text or email when the sensor detects CO levels outside of the user's defined safe levels.
Features of All ALTA Series Sensors
Frequency Hopping Spread Spectrum (FHSS).
Improved interference immunity.
Improved power management for longer battery life (8-10 years).
Encrypt-RF™ Security (Diffie-Hellman Key Exchange + AES-128 CBC for sensor data messages).
Over-the-air updates (future proof).
Available in 915 MHz for USA Canada or 868 MHz for Europe
Free iMonnit basic online wireless sensor monitoring and notification system to configure sensors, view data and set alerts via SMS text and email.