Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Monnit Alta Wireless Three Phase 150 Amp AC Current Meters

ALTA Industrial Wireless Three Phase Current Meter - 150 Amp (900 MHz)

$805.73

Item# MNS2-9-IN-3P-150

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $805.73
5-9 $765.44
10-24 $749.33
25-49 $717.10
50-99 $700.99
100+ $684.87

In stock

Lead Time (If not in stock): 7 weeks
ALTA Industrial Wireless Three Phase Current Meter - 150 Amp (900 MHz) MNS2-9-IN-3P-150 MNS2-9-IN-3P-150
  • For Measuring 3-Phase AC Current Up to 150A
  • Extended Non-Line-of-Sight Range (1,200 Ft Through 12-14 Walls Typical)
  • AES-128 CBC Data Encryption
  • Local Storage of 3100 Messages for Data Assurance
  • IP65 NEMA 4X Enclosure
  • 915 MHz for USA & Canada
  • Easy to Set Up and Use

MNS2-9-IN-3P-150 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Channels
Sensor Type
Sensor Connection
Form Factor
Range
Radio Frequency Compatibility


The Monnit ALTA Industrial Wireless Three Phase Current Meter (150 Amp) measures the RMS current of an alternating current (AC) system using 3 current transformers (CTs) that wrap around the wires of a three phase power system. The sensor reports Minimum RMS current, maximum RMS current, average RMS current, and duty cycle for each phase and the combined amp hours of all three phases to the iMonnit system. The iMonnit system is capable of generating watt hour or kilowatt hour readings as well based on a user specified RMS voltage.

Important Note: Monnit Alta wireless sensors must be paired with a Monnit Alta gateway in order to have a working system. One Serial Modbus gateway can support up to 50 sensors and one Ethernet, USB, or Cellular gateway can support up to 100 sensors. Monnit Alta gateways can be found on the accessory tab.

How Monnit Alta Wireless Sensing Solutions Work



Features of All Monnit ALTA Series Sensors
  • Frequency Hopping Spread Spectrum (FHSS).
  • Improved interference immunity.
  • Improved power management for longer battery life (8-10 years).
  • Encrypt-RF™ Security (Diffie-Hellman Key Exchange + AES-128 CBC for sensor data messages).
  • Over-the-air updates (future proof).
  • Available in 915 MHz for USA & Canada or 868 MHz for Europe
  • Free iMonnit basic online wireless sensor monitoring and notification system to configure sensors, view data and set alerts via SMS text and email.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
ALTA Ethernet Gateway v4 (900 MHz)
$251.79
5 In Stock
ALTA Serial MODBUS Gateway (900 MHz)
$314.74
4 In Stock

Related Categories

en-US
en
Save Configuration