Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

OM-CP Wireless Receivers for OM-CP-RF and Thermalert Dataloggers

OM-CP-RFD Series Wireless Receivers
  • RoHS Icon

$269.89

Item# OM-CP-RFC1000-EXT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $269.89
5-9 $256.40
10-24 $251.00
25-49 $240.20
50-99 $234.80
100+ $229.41

In stock

Lead Time (If not in stock): 3 weeks
OM-CP-RFD Series Wireless Receivers OM-CP-RFC1000-EXT OM-CP-RFC1000-EXT
  • Supports Up to 64 OM-CP-RF Series Wireless Transmitters
  • Can be Deployed as a Receiver or a Range Extending Repeater
  • USB Connection to PC for Data Transfer and Configuration

OM-CP-RFC1000-EXT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Function
Output Type
Maximum Devices Supported
Radio Frequency Compatibility


The OM-CP-RFC1000-EXT is designed with a high powered transceiver that has a substantially long transmission range, meaning better performance in occluded environments (ovens, refrigerators, etc.). This OM-CP-RFC1000-EXT also includes an external antenna, allowing more flexibility with mounting positions in both orientation and proximity to metal walls. This may be used as a repeater, or directly plugged into the PC via the USB port. PC software comes on a flash drive.

The OM-CP-RFC1000-EXT transmits to other OM-CP-RFC1000-EXTs up to 4000 feet maximum typical outdoors/line of sight, 1000 feet maximum typical indoors/urban. The OM-CP-RFC1000-EXT transmits to data loggers up to 2000 feet maximum typical outdoors/line of sight, 500 feet maximum typical indoors/urban. The OM-CP-RFC1000-EXT can connect to a maximum of 64 data loggers. The OM-CP-RFC1000-EXT transmits on a frequency of 2.405GHz - 2.475 GHz.

 

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do you have Labview driver for this? If not can you provide list of instructions how to communicate to logger RFRHTEMP2000A?

Asked by: zoran
This unit does not have available any API command set it it is marketed and specified to only work with the Proprietary OM-CP software.
Answered by: cwengineer3
Date published: 2023-12-18
  • y_2024, m_12, d_22, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-RFC1000-EXT, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration