Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Alta Series Plug and Play USB Gateway

ALTA USB Gateway (900 MHz)

Item# MNG2-9-WSA-USB

ALTA USB Gateway (900 MHz) MNG2-9-WSA-USB MNG2-9-WSA-USB
  • Powered off of the USB Port
  • Receive Data from Up to 100 ALTA Wireless Sensors
  • Connects to a PC or 3rd Party IoT Gateways via USB
  • Available in 915 MHz for USA Canada or 868 MHz for Europe


The ALTA wireless sensor adapter allows ALTA long range wireless sensors to communicate with local or online wireless sensor monitoring systems by connecting to a PC or 3rd party IoT gateways via USB connection. Easy plug & play support for PC use. If the PC has an active internet connection and you wish to use it with the iMonnit online software, install the free Monnit Gateway application to pass sensor data to the online system.
With the online iMonnit software, you can easily configure your network, view collected sensor data and set alarms through SMS or e-mail, all from any web enabled browser. The system allows for complete configuration and customization at a sensor, local network, or client wide level.

ALTA USB Wireless Gateway Features
  • Wireless range of 1,200+ feet through 12+ walls
  • Frequency Hopping Spread Spectrum (FHSS) For Improved interference immunity
  • Encrypt-RF® Data Security (Diffie-Hellman Key Exchange AES-128 CBC for sensor data messages)
  • 16,000 sensor message memory for data assurance through power / RF connection outages
  • Uses standard FTDI driver so no driver installation required
  • Over the air updates (future proof)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$64.97
0 In Stock
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$101.06
0 In Stock
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$229.68
0 In Stock
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$157.49
0 In Stock
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$426.55
0 In Stock
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$984.34
0 In Stock
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$1,962.71
0 In Stock
iMonnit Premier S/W for Monnit Alta Wireless Sensing Networks
$3,740.50
0 In Stock
iMonnit Enterprise S/W for Monnit Alta Wireless Sensing Networks
$984.34
0 In Stock
iMonnit Enterprise S/W for Monnit Alta Wireless Sensing Networks
$7,218.51
0 In Stock
en-US
en
Save Configuration