Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-9 | $271.97 |
10-24 | $250.21 |
25-49 | $231.17 |
50-99 | $217.58 |
100-199 | $203.98 |
200+ | $190.38 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Omega Link SS-002 Smart Sensors provide an external 3-wire RTD, thermocouple, or contact closure solution in addition to the built in suite of precision internal sensing elements that come standard with the SS-001 to accurately measure environmental conditions for a wide range of applications. The SS-002-0 offers a configurable choice of an external thermocouple, RTD, or DIN (contact closure). The SS-002-1 offers a configurable mix of any three of the four internal sensors: Temperature, Humidity, Barometric Pressure, Ambient Light, AND one external sensor option: Thermocouple, RTD, or DIN (contact closure).
The SS-002 utilizes Sub GHz Frequency Hopping Spread Spectrum (FHSS) technology to ensure robust, long range communications. Transmission ranges of up to 1.2 km can be achieved with the standard AA batteries and transmission ranges of up to 3.2 km can be achieved when powered by a standard 5V micro USB cable2.
Omega Link Smart Sensors are easily paired to the Omega Link Gateway with the press of a button, and will automatically show up on your Omega Link Cloud Account. The Omega Link Gateway can connect up to 256 Smart Sensors4 per unit. Local data logging keeps your data secure in the event of a power or network outage. Reports, History, and E-mail alerts from the Omega Link Cloud keep you informed on the status of all your vital processes.
Omega Link wireless products are designed with state of the art security features to protect your data with robust AES256 encryption and advanced PKA-EC521bit (NIST) elliptic-curve cryptography to protect your data.
Advanced Omega Link features may be configured through SYNC software and include selective data extraction, measurement and device traceability, local alarms and adaptive transmission rates to reduce data congestion and extend battery life.
Frequency: 915 MHz
Range:Up to 3.2 km*
*When powered by USB, without obstruction
Alkaline Battery2x AA batteries (included)
LifetimeUp to 1.5 years with
frequency of 1 reading per hour
USB Power*: 500mA @ 5V
*Micro USB cable not included
Operating Conditions for Base Unit
Battery Powered-15 ℃ to
55 ℃, non-condensing
USB Power-20 ℃ to 65 ℃,
non-condensing
Rating: IP40
Software:Compatibile with SYNC
configuration software and Omega Link Cloud
Type | Range | Accuracy |
---|---|---|
J | -210℃ to 1200℃ | ±1.0℃ |
K | -160℃ to 1372℃ | ±2.0℃ |
T | -190℃ to 400℃ | ±1.5℃ |
E | -200℃ to 1000℃ | ±1.0℃ |
N | -100℃ to 1300℃ | ±2.0℃ |
R | 140℃to 1788℃ | ±5.0℃ |
S | 200℃ to 1768℃ | ±5.0℃ |
B | 640℃ to 1820℃ | ±5.0℃ |
C | 0℃to 2000℃ | ±5.0℃ |
Cold Junction | Calibration | ±5.0℃ |
Type | Ohm | Range | Accuracy |
---|---|---|---|
385, 3 Wire | 100,500,1000 | -200℃ to 850℃ | 1.5℃ |
392, 3 Wire | 100 | -200℃ to 660℃ | 1.5℃ |
3916, 3 Wire | 100 | -200℃ to 660℃ | 1.5℃ |
Measurement | Range | Accuracy |
---|---|---|
Temperature | -20°C to 70℃ | ±0.30℃ |
Humidity @ 250℃ | 0% to 80% | ±2.5% |
80% to 100% | ±3.5% | |
Barometric Pressure @ 250℃ | 700mbar to 1100mbar | ±4mbar |
Barometric Pressure@ Full Range | 300mbar to 1100mbar | ±6mbar |
Light | 0-43691 illuminance | Relative level only |
Omega Link Cloud consolidates and brings your data to you when you need it, wherever you are. The intuitive cloud interface allows you to monitor and store your data, set alarms and alerts, and provides insights on device activity. Visit the OMEGA website for more details.
The SS-002 is available in two variants of measurement suites: Both operate on a frequency of 915 MHz.
Model Number | Description |
---|---|
SS-002-0-NA | External Thermocouple, RTD or DIN (Contact Closure) Smart Sensor - 915 MHz |
SS-002-1-NA | Configurable mix of 3 of the 4 internal sensors: Temprature, Humidity, Barometric Pressure, Ambient Lighy ANDone external sensor. Thermocouple, RTD or DIN (Contact Closure) Smart Sensor - 915 MHz |
A Wireless Gateway is required to connect the SS-002 to the Omega Link Cloud. We currently offer the following options.
Model Number | Description |
---|---|
GW-001-2-NA | Wireless IIoT Gateway Standard |
GW-001-3-NA | Wireless IIoT Gateway Pro |
Omega recommends using the following supported thermocouple and RTD Probes. Supported probes are not limited to those in this list.
Thermocouple Immersion Probes | Description |
---|---|
TJ36 Series | Heavy Duty Transition Joint Thermocouple Probes, J/K/E/T/N Type, 1/16" to 1/4" lengths, 304/310/316/321 SS or Inconel Sheath, multi diameter |
Thermocouple Surface Sensors | |
5TC Series | Insulated Thermocouples, J/K/T/E Type, multi-length, 20,24,30/36/40 AWG Wires, PFA or Glass Braid insulation |
SA1 Series | Fiberglass-Insulated Self-Adhesive Thermocouple Wire Leads, J/K/T/E Type, 40"/80"/120" length |
SA2 Series | Self-Adhesive Molded Silicon Thermocouple, J/K/T/E Type, 40"/80"/120" length |
RTD Probes | |
PR-10 Series | General Purpose RTD,-200 to 600℃ temprature range, 2/3/4 Wire configuration |
PR-11 Series | General Purpose RTD with Metal Strain Relief, -200 to 600℃ temprature range, 1/4", 3/16", 1/8" diameters, 6"/9"/12"/18"/24"length, provided with a minimum of 36" of 3 conductor, #26 AWG stranded, Nickel Plater Copper, PFA insulated and jacketed cable |
PR-20 Series | Short RTD Probe, 2" Length, PFA: -50to 260℃(58 to 500℉) Fiberglass: -50 to 450℃ (58 to 842℉) Depending on Cable Selection 2/3/4-Wire available |
PRTF-10 Series | General Purpose RTD with PFA Insulatedand and Jacketed Cables, Temprature Range: -50 to 260℃, multi-diameter, multi-length, 2/3/4-Wire |
PRTF-11 Series Series | RTD Probes with Transition Fittings, Strain Relief Springs and PFA Insulated and Jacketed Cables, -50 to 260℃, multi-diameter, multi-length, 2/3/4-Wire |
RTD Surface Sensors | |
RTD-830 Series | Surface Mount RTD, Aluminum Housing, -60 to 230℃ temprature range, 3-wire |
RTD-800-B Series | Industrial Grade RTD Sensors, 6 Styles: Air, Surface, NPT threaded, Tab Mount, Screw On, or Flange Mount Probe |
SA1-RTD Series | SA1-RTD Surface-Mount RTD, Self-Adhesive or Cement On,-73to 260℃ temprature range, 40"/80"/120" length, 3 or 4-Wire |