PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $171.56 |
10-24 | $162.98 |
25-49 | $159.55 |
50-99 | $152.69 |
100-199 | $149.26 |
200+ | $145.83 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The Omega Link SP-014 Process Monitoring Smart Probe provides an easy way to integrate process signals to your Omega Link Ecosystem. The SP-014 accepts standard process signals through its M12 5-pin connector and Omega Link Smart Interfaces through its M12 8-pin connector. The optional M12.5-S- M-FM connector can be utilized to easily connect wire leads to your SP-014.
Each of the 3 process inputs may be independently configured as 0-24 mA or 0-1.0 VDC inputs.
Configure your Omega Link Smart Probe using SYNC’s intuitive configuration interface.
The Omega Link SP-014 features 2 configurable digital I/O pins. These can be used for a myriad of applications including driving relays, physical alarms, or sensing dry contacts like door switches. The SP-014 can also be utilized as an edge controller, with autonomous independent decision-making capabilities to generate local alarms or provide control outputs based on sensor inputs.
Smart core is integral to all Omega Link Smart Probes. This powerful suite of advanced features enable plug and play connectivity, alarms and notifications, data assurance, data logging, and storage.
Customize your Omega Link Ecosystem with modular Smart Interfaces that connect and transmit data from your Smart Probe to the Omega Link Cloud.
Omega Link Cloud consolidates and brings your data to you when you need it, wherever you are. The intuitive cloud interface allows you to monitor and store your data, set alarms and alerts, and provides insights on device activity. Visit the OMEGA website for more details.
Pin | mA | mV |
---|---|---|
Pin 1 | 3.3V Power | |
Pin 2 | Input 0 | Input 0 |
Pin 3 | GND | |
Pin 4 | Input 1 | Input 1 |
Pin 5 | Input 2 | Input 2 |
Pin | Name | Function |
---|---|---|
Pin 1 | DIO 0 | Discrete I/O Signal 0 |
Pin 2 | INTR | Interrupt Signal |
Pin 3 | SCL | I2C Clock Signal |
Pin 4 | SDA | I2C Data Signal |
Pin 5 | Shield | Shield Ground |
Pin 6 | DIO 1 | Discrete I/O Signal 1 |
Pin 7 | GND | Power Ground |
Pin 8 | 3.3VDD | Power Supply |
Model Number | Description |
---|---|
SP-014-1 | Process Monitoring Smart Probe with discrete I/O |
Omega Link Smart Probes require an Omega Link Smart Interface to operate and connect to your Omega Link Ecosystem
Model Number | Description |
---|---|
IF-001 | USB Smart Interface |
IF-002 | RS485/Modbus Smart Interface |
An optional M12 5-pin screw terminal adapter is available for users who wish to connect wire leads directly to the SP-014.
Model Number | Description |
---|---|
M12.5-S-M-FM | M12 5-pin screw terminal adapter |
M12.8-T-SPLIT | Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins |
M12.8-S-M-FM | M12-8 pin Straight Plug Field install connector with screw terminals |
DM12CAB-8-1-RA | 1m (3.3’) cable dual M12-8 connector, right angle terminator |
DM12CAB-8-3-RA | 3m (9.8’) cable dual M12-8 connector, right angle terminator |
DM12CAB-8-5-RA | 5m (16.4’) cable dual M12-8 connector, right angle terminator |
DM12CAB-8-1 | 1m (3.3’) cable dual M12-8 straight connector |
DM12CAB-8-3 | 3m (9.8’) cable dual M12-8 straight connector |
DM12CAB-8-5 | 5m (16.4’) cable dual M12-8 straight connector |