PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $355.82 |
10-24 | $327.35 |
25-49 | $302.45 |
50-99 | $284.66 |
100-199 | $266.87 |
200+ | $249.07 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The Omega Link IF-006 Interface is designed to be used in conjunction with Omega Link Smart Probes. The two elements snap together with a twist of an M12 connector to create a universal solution for any sensor application. Sensor installations can be further customized using M12 modular extension cables to quickly tailor solutions for any application. A wide variety of Omega Link Smart Probes are available to create a customized wireless solution that fits your application. Including temperature, humidity, pressure, light, thermocouple, RTD, process, count, pulse, load cell, heat flux, and more.
The IF-006 is easily paired to the Omega Link Gateway with the press of a button and will automatically show up on your Omega Link Cloud account. The Omega Link Gateway can connect up to 256 Smart Sensors per unit. Local data logging keeps your data secure in the event of a power or network outage. Reports, History, and E-mail alerts from the Omega Link Cloud keep you informed on the status of all your vital processes.
Configure your Omega Link Smart Probes using your IF-006 and our free SYNC configuration software. An integrated Command Line Interface allows for quick serial configuration and monitoring of your IF-006 using any standard terminal emulator.
The IF-006 is fully compatible with the Omega Link ecosystem of devices, SYNC configuration software, and the Omega Link Cloud.
Omega Link wireless products are designed with state of the art security features to protect your data with robust AES256 encryption and advanced PKA-EC521bit (NIST) elliptic-curve cryptography to protect your data. Password protection ensure that access to device data is restricted and only accessible by authorized users. Device Authentication ensures that Omega Link Smart probes connect to validated Omega devices.
Transmit |
Update Time |
Battery Life* |
---|---|---|
Low | 2 Mins | 2 Years |
Low | 90 Mins | 5+ Years |
High | 2 Mins | 1 Years |
High | 90 Mins | 3 Years |
Pin | Name | Function |
---|---|---|
Pin 1 | OUT 1 | No Connection |
Pin 2 | INTR | Interrupt Signal |
Pin 3 | SCL | SCL Signal |
Pin 4 | SDA | SDA Signal |
Pin 5 | Shield | Shield Ground |
Pin 6 | OUT 2 | No Connection |
Pin 7 | GND | Power Return |
Pin 8 | VCC | Nominal 3.0 VDC to Smart Probe |
* Typical. Actual battery life may vary depending
on the connected sensor, signal strength and
environmental conditions.
A Omega Link Wireless Gateway is required to connect your IF-006 to the Omega Link Cloud.
Model Number | Description |
---|---|
GW-001-2-NA | Wireless IIoT Gateway Standard, Ethernet connectivity, connects up to 256 Omega Link Smart Sensors - 915 MHz |
GW-001-3-NA | Wireless IIoT Gateway Pro, Ethernet connectivity, power over Ethernet, connects up to 256 Omega Link Smart Sensors, Modbus RTU RS232/RS485 and Modbus TCP, 2x USB ports - 915 MHz |
Model Number | Description |
---|---|
M12.8-T-SPLIT | Smart Probe M12 8-pin shielded T-Splitter - enables access to I/O pins |
M12.8-S-M-FM | M12 8-pin straight plug field mountable connector |
DM12CAB-8-1-RA | 1m (3.3’) cable dual M12-8 connector, right angle terminator |
DM12CAB-8-3-RA | 3m (9.8’) cable dual M12-8 connector, right angle terminator |
DM12CAB-8-5-RA | 5m (16.4’) cable dual M12-8 connector, right angle terminator |
DM12CAB-8-1 | 1m (3.3’) cable dual M12-8 straight connector |
DM12CAB-8-3 | 3m (9.8’) cable dual M12-8 straight connector |
DM12CAB-8-5 | 5m (16.4’) cable dual M12-8 straight connector |
Model Number | Description |
---|---|
IF-006-1-NA | Wireless Sub-GHz Smart Interface with optional external power |
Compatible Omega Link Smart Probes are integrated with an advanced suite of IIoT Smart Core features. These features enable plug and play connectivity, alarms and notifications, data assurance, data logging, and storage
Model Number | Description |
---|---|
SP-001-0 | Smart Probe IR, 6:1 field of view |
SP-001-1 | Smart Probe IR, 6:1 field of view, with discrete I/O |
SP-002-0 | Smart Probe IR, 10:1 field of view |
SP-002-1 | Smart Probe IR, 10:1 field of view with discrete I/O |
SP-003-1 | THB Smart Probe with I/O Tube Housing |
SP-004-1 | TH Smart Probe with I/O Tube Housing |
SP-004-4 | TH Smart Probe with I/O Bulkhead Housing |
SP-005-1 | Temperature and RTD Smart Probe with discrete I/O |
SP-010-1 | Load Cell Smart Probe with discrete I/O |
SP-013-1 | Digital Interface Smart Probe with discrete I/O |
SP-014-1 | Process Monitoring Smart Probe with discrete I/O |
SP-016-1 | Heat Flux Smart Probe with discrete I/O |