Alta Long Range wireless Thermostats allow remote Control & Monitoring of HVAC Systems from the cloud. Detects room occupation status and prevents unauthorized adjustments.
Alta Long Range wireless control have two 10A or 30A relays. Always on for immediate response. Control from the cloud or link to wireless sensors for automated operation.
Wireless actuators are used in a variety of industrial, commercial, and laboratory applications. By using wireless actuators, machines can be operated or monitored remotely, providing improved efficiency and safety for a variety of industries.
Omega Engineering’s selection of wireless actuators offers a range of features, including:
•Long range wireless control
•Tamper-resistant technology
•Cloud-based control
•Wireless sensing for automated operation
Omega’s actuators are easy to commission and offer a secure way to monitor vital systems.