Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Alta Long Range Wireless IIoT Carbon Dioxide (CO2) Gas Sensors

Item# Alta_CO2

In stock

Lead Time (If not in stock): 0 week
Alta Long Range Wireless IIoT Carbon Dioxide (CO2) Gas Sensors Alta_CO2 Alta_CO2
  • Monitors the Level of Carbon Dioxide
  • Extended Non-Line-of-Sight Range (1,200 Ft Through 12-14 Walls Typical)
  • AES-128 CBC Data Encryption
  • Local Storage of 512 Messages for Data Assurance


The mems based wireless carbon dioxide sensor allows you to monitor the level of carbon dioxide (CO2) gas in the surrounding air. ALTA wireless CO2 sensors have a small footprint and low cost but boast industry leading, premium performance specifications and are the longest lifetime sensors in the industry and the only CO2 sensor on the market powered by a coin cell battery (battery lasts over a year at 1 hour heartbeat). User customization allows you to set the frequency of readings and the ability to set customized alerts via SMS text or email when the sensor detects CO2 levels outside of the user's defined safe levels.

Features of All ALTA Series Sensors
  • Frequency Hopping Spread Spectrum (FHSS).
  • Improved interference immunity.
  • Improved power management for longer battery life (8-10 years).
  • Encrypt-RF™ Security (Diffie-Hellman Key Exchange + AES-128 CBC for sensor data messages).
  • Over-the-air updates (future proof).
  • Available in 915 MHz for USA Canada or 868 MHz for Europe
  • Free iMonnit basic online wireless sensor monitoring and notification system to configure sensors, view data and set alerts via SMS text and email.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration