Skip to search Skip to main content Skip to navigation

Alert: DywerOmega USA offices and shipping warehouses will be closed for the holiday 11/28/2024 and 11/29/2024.

We noticed you are from . Visit your local site for regional offers and live support.

Temperature Monitoring and Alarming System with Wireless Two-Way Communication

Item# OM-CP-THERMALERT-GB250-CERT

Temperature Monitoring and Alarming System with Wireless Two-Way Communication OM-CP-THERMALERT-GB250-CERT OM-CP-THERMALERT-GB250-CERT
  • This product has been discontinued. Please see OM-CP-RFTEMP2000A for a potential replacement.
  • Precision RTD Sensing Element
  • View Data in Real-Time
  • Glycol Bottle (OM-CP-THERMALERT-GB Only)


The OM-CP-THERMALERT-GB and OM-CP-THERMALERT-P are temperature monitoring and alarming systems designed for use in hospitals, laboratories, pharmaceutical facilities and other critical temperature monitoring areas. Also, these units can be used to monitor a single temperature location or expanded to include hundreds of locations by adding additional transmitters. These units record both ambient temperature and humidity.

The OM-CP-THERMALERT-GB and OM-CP-THERMALERT-P provides real time notification of temperature deviations, and features a user programmable alarm that can be configured to send a message via text message, screen alarm and/or e-mail if an alarm condition occurs. The OM-CP-THERMALERT-GB system includes an RTD probe that is mounted in a miniature bottle filled with ethylene glycol. In this method, a temperature “buffered” reading is taken, preventing false alarms. The OM-CP-THERMALERT-P system includes an RTD probe with a 0.9 m (3') lead wire and a 114 mm (4.5") probe sheath.

The OM-CP-THERMALERT-GB and OM-CP-THERMALERT-P system is equipped with wireless two-way communication. Full communication can be performed directly from a central PC, including starting, stopping and downloading. In addition to wirelessly transmitting data, both units store each reading to internal memory for backup. This back up data may be retrieved wirelessly at a later time. Customers can set-up automatic archiving preferences, ensuring all data is saved and retained to comply with federal regulations.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration