Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Monnit Alta Wireless Single Input Pulse Count Sensors

ALTA Wireless Pulse Counters (Single Input) - AA Battery Powered (900 MHz)

$169.96

Item# MNS2-9-W2-PC-01

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $169.96
5-9 $161.46
10-24 $158.06
25-49 $151.26
50-99 $147.87
100+ $144.47

In stock

Lead Time (If not in stock): 7 weeks
ALTA Wireless Pulse Counters (Single Input) - AA Battery Powered (900 MHz) MNS2-9-W2-PC-01 MNS2-9-W2-PC-01
  • Pulse Counter for Pulse Rate or Aggregate Count
  • Extended Non-Line-of-Sight Range (1,200 Ft Through 12-14 Walls Typical)
  • AES-128 CBC Data Encryption
  • Local Storage of 3100 Messages for Data Assurance
  • 915 MHz for USA & Canada
  • Easy to Set Up and Use

MNS2-9-W2-PC-01 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Measurement Type
Number of Channels
Sensor Type
Sensor Connection
Range
Radio Frequency Compatibility


Monnit ALTA wireless pulse counters can be integrated with a dry contact or mechanical switch to count the number of actuations occurring within a given time frame. Counts the number of pulses in given time frame. (User can set to aggregate pulses, or set to report each pulse as an individual event.) The general purpose AA model should only be operated in dry, low humidity environments. Should you need a sensor that operates at extreme temperatures and can withstand getting wet or condensed on, please consider the IP65 NEMA 4X model.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
ALTA Ethernet Gateway v4 (900 MHz)
$251.79
1 In Stock
ALTA Serial MODBUS Gateway (900 MHz)
$314.74
5 In Stock
en-US
en
Save Configuration