Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Monnit Alta Wireless Process Signal Meters

ALTA Wireless 0-20 mA Current Meter - AA Battery Powered (900 MHz)
  • RoHS Icon
  • CE Approved
  • UKCA

$154.51

Item# MNS2-9-W2-MA-020

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $154.51
5-9 $146.78
10-24 $143.69
25-49 $137.51
50-99 $134.42
100+ $131.33

In stock

Lead Time (If not in stock): 7 weeks
ALTA Wireless 0-20 mA Current Meter - AA Battery Powered (900 MHz) MNS2-9-W2-MA-020 MNS2-9-W2-MA-020
  • For Measuring 0-20 mA Signals from Other Devices
  • Extended Non-Line-of-Sight Range (1,200 Ft Through 12-14 Walls Typical)
  • AES-128 CBC Data Encryption
  • Local Storage of 3100 Messages for Data Assurance
  • 915 MHz for USA & Canada
  • Easy to Set Up and Use
  • Click here for data sheet

MNS2-9-W2-MA-020 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Sensor Type
Form Factor
Number of Channels
Sensor Connection
Range
Radio Frequency Compatibility


Monnit ALTA wireless 0-20mA current meters are capable of measuring the current off another device or sensor, up to 20mA (DC), by connecting the leads of the sensor to the positive and ground terminals of the device being measured. Examples of interfacing devices include, but are not limited to: Current transducers (CTs) with outputs up to 20 mA, pH sensor, dissolved oxygen sensor, pressure sensor, magnetic flow meters, velocity or acceleration sensors, industrial vibration sensors, industrial accelerometers, any kind of sensor that specifies the output is in (mA) within the range of 0 – 20. The general purpose AA model should only be operated in dry, low humidity environments. Should you need a sensor that operates at extreme temperatures and can withstand getting wet or condensed on, please consider the IP65 NEMA 4X model.

Important Note: Monnit Alta wireless sensors must be paired with a Monnit Alta gateway in order to have a working system. One Serial Modbus gateway can support up to 50 sensors and one Ethernet, USB, or Cellular gateway can support up to 100 sensors. Monnit Alta gateways can be found on the accessory tab.

How Monnit Alta Wireless Sensing Solutions Work



Features of All Monnit ALTA Series Sensors
  • Frequency Hopping Spread Spectrum (FHSS).
  • Improved interference immunity.
  • Improved power management for longer battery life (8-10 years).
  • Encrypt-RF™ Security (Diffie-Hellman Key Exchange + AES-128 CBC for sensor data messages).
  • Over-the-air updates (future proof).
  • Available in 915 MHz for USA & Canada or 868 MHz for Europe
  • Free iMonnit basic online wireless sensor monitoring and notification system to configure sensors, view data and set alerts via SMS text and email.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
ALTA Ethernet Gateway v4 (900 MHz)
$251.79
5 In Stock
ALTA Serial MODBUS Gateway (900 MHz)
$314.74
4 In Stock

Related Categories

en-US
en
Save Configuration