Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

SP-006-Series Smart Pressure Probe

Pressure Smart Probe 1 PSI Gauge

$394.12

Item# SP-006-1-C-001G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $394.12
10-24 $362.59
25-49 $335.00
50-99 $315.30
100-199 $295.59
200+ $275.88

In stock

Lead Time (If not in stock): 80 weeks
Pressure Smart Probe 1 PSI Gauge SP-006-1-C-001G SP-006-1-C-001G
  • Low-cost Smart Pressure sensor
  • All Stainless steel body
  • Battery powered long range wireless capable with IF-006-Series
  • 10,000+ sample data/event logging

SP-006-1-C-001G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Types
Measurement Type
Number of Channels
Sensor connection
Additional Features
Ecosystem


Omega Link SP-006: Introduction

Omega Link Pressure Monitoring Smart Probes measure gas, liquid, and vapor pressure for a wide range of applications. Featuring all stainless-steel pressure sensor construction and available in 50, 100, and 250 psi configurations. No excitation is required as power is provided by Omega Link modular wireless or wired interfaces via a rugged M12 connector.

Users may apply a calibration correction to the measured pressure using either 1 single offset or a calculated 2-point correction for improved accuracy across the entire measurement range.

Temperature data is also available for monitoring the internal temperature of the pressure sensor.

Smart Core Enabled

Smart Core is integral to all Omega Link Smart Sensing Devices. In addition to allowing for modular integration to the Omega Link Ecosystem using any Omega Link Smart Interface, this powerful suite of advanced features enable plug-and-play connectivity, alarm and notifications, data logging, SYNC configuration, and storage of 10,000 data points and events.

Intuitive Configuration

Configure your Omega Link Smart Probe using our free SYNC configuration software. Configurable features include selective data extraction, measurement and device traceability, local alarms, and adaptive transmission rates.

Edge Control and Built in I/O

The Omega Link SP-006 features 2 discrete I/O pins. These can be used for a myriad of applications including driving relays, physical alarms, or sensing dry contacts like door switches. The SP-006 can also be utilized as an edge controller, with autonomous independent decision-making capabilities to generate local alarms or provide control outputs based on sensor inputs.

Modularity

Customize your Omega Link Ecosystem by taking advantage of discrete I/O features accessible through the modular addition of an M12.8-T-SPLIT and M12.8-S-M-FM terminal.

Long-Range Wireless Solution*

Pairing the SP-006 with the IF-006 Series interface produces a self-contained, long-range, wireless solution. This setup can also be externally powered by adding the UNIV-AC100/240-M8 power adaptor.

*Note: IF-006 must be paired with an Omega Link wireless gateway

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories-M12 8 pin cables and connectors
Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
$40.58
127 In Stock
M12-8 pin Straight Plug Field install connector with screw terminals
$21.45
32 In Stock
1m (3.3’) cable dual M12-8 connector, right angle terminator
$42.84
9 In Stock
3m (9.8’) cable dual M12-8 connector, right angle terminator
$53.28
5 In Stock
5m (16.4’) cable dual M12-8 connector, right angle terminator
$60.83
2 In Stock
1m (3.3’) cable dual M12-8 straight connector
$42.84
7 In Stock
3m (9.8’) cable dual M12-8 straight connector
$53.28
0 In Stock
5m (16.4’) cable dual M12-8 straight connector
$64.24
0 In Stock
Layer N Smart Interfaces - Smart Probes must be connected to an interface to operate
Wired Smart Probe interface with USB connection
$67.91
80 In Stock
RS485/Modbus Smart Probe Interface with M12, 5 pin RS485 connection
$139.49
747 In Stock
Sub GHZ Wireless Universal Smart Probe Interface
$338.88
387 In Stock

Related Categories

en-US
en
Save Configuration