Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Filter Fan for Larger Enclosures

$452.79

Item# FF01803000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $452.79
5-9 $430.15
10-24 $421.09
25-49 $402.98
50-99 $393.93
100+ $384.87

In stock

Lead Time (If not in stock): 6 weeks
Filter Fan for Larger Enclosures FF01803000 FF01803000
  • Very Low Noise
  • Minimal Depth in Enclosure
  • Functional Design
  • Time-Saving Installation

FF01803000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Input Current
Seal Material
Weight


In addition to the easy mounting axial fan, the self-adhesive seal of the mounting frame prevents dust and water from entering the cabinet. The functional design of the intake and exhaust fan hoods very effectively prevents direct infiltration of falling water and dust. The design also provides air channeling which makes the filter fan particularly quiet in operation.

SPECIFICATIONS
Air Flow Free Blowing:
FF01803011: 300 m3/h (176 cfm)
FF01805001: 550 m3/h (323 cfm)
Air Flow with Exhaust Filter:
FF0180301: 230 m3/h (135 cfm)
FF01805001: 300 m3/h (176 cfm)
Current Consumption 120V:
FF0180301: 700 mA
FF01805001: 780 mA
Power Consumption 120V:
FF0180301: 60 W
FF01805001: 85 W Average Noise Level at 1 m (3')
(DIN EN ISO 9614-2):
FF0180301: 53 db (A)
FF01805001: 65 db (A)
Mounting Depth:
FF0180301: 65 mm (2.6")
FF01805001: 107 mm (4.2")
Enclosure Cut-Out: 176 x 176 mm ±0.4 (6.9 x 6.9")
Weight:
FF0180301: 3.3 kg (7.3 lb)
FF01805001: 2.7 kg (5.9 lb)
Axial Fan: Ball bearing, aluminum frame, plastic impeller UL94V-0, operational life min 50,000 hrs at 25°C (77°F) (RH 65%); operating temperature -45 to 70°C (-49 to 158°F) 2 lead wires 102 mm (4") long with pressure clamps, type AWG 14 max
Filter Fan and Exhaust Filter Housing: Plastic, UL94V-0, color light gray, UV resistant (rated F1), storage temperature -45 to 70°C (-49 to 158°F)
Mounting Frame: With double sided industrial adhesive band for affixing to the outside of enclosure; certain operating circumstances may make the additional use of screws necessary
Filter Material: Synthetic fiber with progressive construction, temperature resistant to 100°C (212°F), selfextinguishing class F1; moisture resistant to 100% RH. Can be cleaned by washing or vacuuming for reuse.
Protection: Standard filter mats G4, IP54; using fine filter mats F5 increases the protection to IP55 but reduces the air volume

EXHAUST FILTER SPECIFICATIONS
Filter Mat: Medium Grade 350 g/m2, filtering degree 94% for particle Ø<10 m, G4 (EN 779)
Mounting Depth: 22 mm (0.9")
Enclosure Cut-Out: 250 x 250 mm ±0.4 (9.8 x 9.8")
Weight: 0.95 kg (2.1 lb)
Dimensions:
FF0180301: 300 m3/h (176 cfm)
FF01805001: 550 m3/h (323 cfm)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration