PST joins DwyerOmega. Read more>
PST joins DwyerOmega. Read more>
Self-Regulating heating cable for freeze protection or maintaining temperature. Offered in varying wattages to provide different levels of output.
Shop NowControllers & Thermostats for maintaining temperature and energy efficiency. Offered in either a single circuit or independently controlled dual circuit platform.
Shop NowHeating cable connection kits for power supply connections and end sealing terminations. Available for non-hazardous or hazardous locations.
Shop NowOmega offers a variety of clamps, tape, and hot surface caution labels to secure the heat trace solution and maintain safety.
Shop NowA heat trace system is necessary for cold conditions where the liquid flowing within pipes are prone to freezing. Freezing within the pipes can damage the entire piping system. You can design a customized heat trace system for a specific process application by selecting the right type of cables for the traces.
LEARN MOREAvoid consequences of cold weather by preventing freezing.
Prevent drop in temperature of process fluids.
Call us at 1-203-359-1660 or chat with us online. Our experts are here every step of the way.