Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty, Flange-to-Flange Mount Torque Sensors

0 to 2,000 in-lb

$2,545.25

Item# TQ302-2K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $2,545.25
10-24 $2,417.99
25-49 $2,367.08
50-99 $2,265.27
100+ $2,214.37

In stock

Lead Time (If not in stock): 12 weeks
0 to 2,000 in-lb TQ302-2K TQ302-2K
  • All Stainless Steel Case for Long Term Reliability in Industrial Environments
  • High Accuracy
  • Heavy Duty Mounting for Positive, Non-Slip Connection

TQ302-2K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Style
Torque Range
Electrical Output
Output Signal
Accuracy
Accuracy Class
Connection Type


SPECIFICATIONS
Output: 1.5 mV/V
Excitation: 10 Vdc, 15 Vdc max
Input Resistance: 360 Ohms min.
Output Resistance: 350 ±5 Ohms
Accuracy Class: ±0.2% FSO
Linearity: ±0.2% FSO
Hysteresis: ±0.05% FSO
Repeatability: ±0.05% FSO
Zero Balance: ±1% FSO
Compensated Temp. Range: 16 to 71°C (60 to 160°F)
Operating Temp. Range: -54 to 107°C (-65 to 225°F)
Thermal Effects: Zero: ±0.005% FSO/°F Span: ±0.005% Rdg/°F
Safe Overload: 150% of Capacity
Ultimate Overload: 300% of Capacity
Construction: Stainless Steel
Electrical: PT1H-10-6P Connection
Mating Connector: PT06F10-6S, sold separately
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration