The K-series karma T rosette gauges feature long term stability and good linearity over a wide temperature range of -75 to 200°C (-100 to 392°F) for biaxial stresses with known principal directions.
This series of T rosette strain gauges measure biaxial stresses with known principal directions and can be used for stress analysis monitoring or industrial applications.
This series has tight tolerances for easier gauge alignment to measure biaxial stresses with known principal directions. Ideal for transducers or stress/strain analysis.
This series of stacked T rosette strain gauges measure biaxial stresses with known principal directions and can be used for stress analysis monitoring or industrial applications.
These M Series strain gauges from HBM have been specially developed for high resistance to alternating loads at increased strain levels and high temperatures up to 300°C.
T-Rosette Strain Gauges are an essential tool used in a wide variety of applications and are used to measure biaxial stresses with known principal directions, making them ideal for stress/strain analysis, transducers, and monitoring of industrial applications. T-Rosette Strain Gauges are often used to measure the effects of temperature, load, and vibration on components.
Omega Engineering offers a comprehensive selection of T-Rosette strain gauges. Our gauges offer tight tolerances for easier gauge alignment and pre-wired versions for simple installation. Our K-series KARMA T rosette gauges feature long-term stability and good linearity over a wide temperature range. Our M Series strain gauges from HBM are specifically designed with increased strain levels and high temperatures up to 300 °C.