Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Metric, 19 to 25mm Diameter, Miniature Inline Load Cells

Item# LCMFL

In stock

Lead Time (If not in stock): 0 week
Metric, 19 to 25mm Diameter, Miniature Inline Load Cells LCMFL LCMFL
  • Miniature Load Cell
  • Tension or Compression Operation
  • Metric Threaded Studs
  • 5 Point NIST Calibration Included (in Tension)


  • Hysteresis ±0.50% FSO
  • Input Resistance 350 Ω minimum
  • Accuracy Value ±0.50% FSO
  • Linearity ±0.50% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Repeatability ±0.20% FSO
  • Output Voltage 10 N: 1.0 mV/V (nom.)
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Span: ±0.009% FSO/°C
  • Zero Balance ±2% FSO
  • Style Tension/Compression
Small and capable of highly accurate readings, the LCMFL subminiature load cells are suitable for precision industrial applications. They are all stainless steel, measure either tension or compression loads, and have male thread studs for load attachment. The exclusive internal design provides superior long-term stability and minimizes the effects of small off-axis loads.

The LCMFL is also available in standard configurations, with 0-2.2 to 0-100 lb ranges with standard threads. Please see the LCFL for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation:
   ?50 N: 5 Vdc
   ?100 N: 10 Vdc
Output:
   10 N: 1.0 mV/V (nom.)
   ?20 N: 2 mV/V (nom.)
Accuracy (Linearity and Hysteresis Combined): ±0.50% FSO
Repeatability: ±0.20% FSO
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -53 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: ±0.009% rdg/°C
   Zero: ±0.009% FSO/°C
Deflection, FS: 0.03 to 0.08 mm (0.001 to 0.003")
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 ? minimum
Construction: Stainless steel
Electrical Connection: 1.5 m (5') 4-conductor, shielded TFE cable
Protective Rating: IP54
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
M4 x 0.7 female-thread rod end
$28.22
0 In Stock
Accessories
M6 x 1.0 swivel rod end for 5,000 N range
$28.22
1 In Stock
en-US
en
Save Configuration