Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Metric, High Accuracy, Threaded, Miniature Inline Load Cells

Item# LCMFD

In stock

Lead Time (If not in stock): 0 week
Metric, High Accuracy, Threaded, Miniature Inline Load Cells LCMFD LCMFD
  • High Accuracy
  • 5 Point NIST Traceable Calibration with
  • 59 kOhm Shunt Cal Data Provided
  • Miniature Size


  • Input Resistance 350 Ω minimum
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature -18 {C} (0 {F})
  • Number of Conductors 4
  • Repeatability ≤2.2 lb: ± 0.15% FSO
  • Output Voltage 2.2 lb/10 N: 1.5 mV/V (nom)
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Span: ±0.009% FSO/°C
  • Zero Balance ±2% FSO
  • Style Tension/Compression
Small in size and capable of providing highly accurate readings, the LCMFD Series load cells are precision subminiature load cells for industrial applications requiring a small size and high accuracy. They are all stainless steel, measure both tension and compression loads and have male thread studs for load attachment. The exclusive internal design provides superior long term stability and minimises the effects of small off-axis loads.

The LCMFD is also available in standard configurations, with 0-2.2 to 0-1000 lb ranges and standard threads. Please see the LCFD for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation:
   ?10 lb/50 N: 5 Vdc
   ?25 lb/100 N: 10 Vdc
Output:
   2.2 lb/10 N: 1.5 mV/V (nom)
   ?5 lb/20 N: 2 mV/V (nom)
Accuracy (Linearity and Hysteresis Combined):
   ?100 lb/500 N: ±0.15% FSO
   ?250 lb/1000 N: ±0.20% FSO
Repeatability:
   ?2.2 lb: ± 0.15% FSO
   ?5 lb/10 N: 0.20% FSO
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: ±0.009% FSO/°C
   Zero: ±0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 ? minimum
Construction: Stainless steel
Electrical Connection: 1.5 m (5') 4-conductor, shielded cable
   ?10 lb/50 N: SS overbraided PTFE with temperature compensation board
Protection Class: IP65
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
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
M5 x 0.8 swivel rod end for 100 to 2,000 N ranges
$29.42
0 In Stock
M6 x 1.00 female-thread rod end
$29.42
1 In Stock
en-US
en
Save Configuration