Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Bending Beam Load Cell

1 kgf, ±0.5%, Linearity, 0.5 mV/V Output, Cable

Item# LCEA-1KG

1 kgf, ±0.5%, Linearity, 0.5 mV/V Output, Cable LCEA-1KG LCEA-1KG
  • Economical Design Ideal for OEM Use
  • All Aluminum Construction
  • 1, 2 and 5 Kilogram Ranges


  • Hysteresis 0.3% FS
  • Input Resistance 350 Ω
  • Accuracy Value 0.5
  • Linearity 0.5% FS
  • Load Cell Material Aluminum
  • Maximum Ambient Temperature 80 {C} (176 {F})
  • Maximum Compensation Temperature 65 {C} (150 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 0 {C} (32 {F})
  • Output Voltage 0.5 mV/V ±10% (end user must calibrate to eliminate 10%)
  • Safe Overload 200% FS
  • Temperature Effects Zero: ±0.1% FS/°C
  • Zero Balance ±1 mV/V
  • Style Beam
The LCEA series is an economical, bending beam load cell suitable for use in a variety of industrial and OEM force measurement and weighing applications. It is made of an aluminum alloy and comes in 1, 2 and 5 kilogram ranges.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration