Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Profile, Bending Beam Load Cell

100 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable

Item# LCDA-100

100 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable LCDA-100 LCDA-100
  • Provides Maximum Protection Against Adverse Loads
  • Sealed for Washdown Areas
  • 0.25% Interchangability
  • Calibration Certificate with 59 kOhm Shunt Cal Data Provided


  • Hysteresis 0.02% FS
  • Input Resistance 350 Ω nominal
  • Accuracy Value 0.03
  • Linearity 0.03% FS
  • Load Cell Material Nickel-plated steel
  • Maximum Ambient Temperature 65 {C} (150 {F})
  • Maximum Compensation Temperature 150 {F}
  • Measurement Type Load
  • Minimum Compensation Temperature -18 {C} (0 {F})
  • Number of Conductors 4
  • Repeatability 0.01% FS
  • Output Voltage 3 mV/V ±0.0075 mV/V(actual output supplied with each load cell)
  • Temperature Effects Zero: 0.0015% FS/°F
  • Zero Balance 1% FS
  • Style Beam
The model LCDA is a versatile bending beam load cell for tension and compression loading. Compact and low in profile, the LCDA is ruggedly constructed of high quality alloy steel to provide maximum durability in industrial applications. Each unit is nickel plated for corrosion resistance and sealed to resist moisture.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration