Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Flange-to-Flange Mount, Low Torque Sensors

0 to 400 in-lb

$768.33

Item# TQ301-400

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $768.33
10-24 $729.91
25-49 $714.55
50-99 $683.81
100+ $668.45

In stock

Lead Time (If not in stock): 6 weeks
0 to 400 in-lb TQ301-400 TQ301-400
  • All Stainless Steel Case for Long Term Reliability in Industrial Environments
  • High Accuracy
  • Shielded Cable for Precise Low Noise Measurements
  • Heavy Duty Mounting for Positive, Non-Slip Connection

TQ301-400 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Torque Range
Style
Electrical Output
Output Signal
Accuracy
Accuracy Class
Connection Type
Cable Length


SPECIFICATIONS
Output: 2 mV/V
Excitation: 10 Vdc, 15 V max
Input Resistance: 360 Ohms min.
Output Resistance: 350 ±5 Ohms
AccuracyClass: ±0.2% FSO
Linearity, Hysteresis, and Repeatability: ±0.2% FSO Combined
Zero Balance: ±2% FSO
Compensated Temp. Range: 16 to 71°C (60 to 160°F)
Operating Temp Range: -54 to 107°C (-65 to 225°F)
Thermal Effects:
   Zero: ±0.005% FSO/°F
   Span: ±0.005% Rdg/°F
Safe Overload: 150% of Capacity
Ultimate Overload: 300% of Capacity
Construction: Stainless Steel
Electrical: 4 ft (1.2 m) 4-conductor shielded PVC cable, color coded
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello what is the input Voltage for the TQ301

Asked by: Worker
Thank you for your inquire The voltage reamended is Excitation: 10 Vdc, 15V maximum
Answered by: application engineer je
Date published: 2022-01-26

What is the axial load rating of the TQ301-400 Model?

Asked by: Simon Torque Cell
We do not have on specification for the maximum axial loading on the TQ301-400 torque cell
Answered by: Applicatrions Engineer JK
Date published: 2020-05-10

Is there a method which you would recommend to receive the torque values from this sensor on a computer preferably using python?

Asked by: Haley
Thank you for your inquiry. We have no experience using Python to interface a strain gage bridge device like this torque cell with a computer.
Answered by: Applicatrions Engineer JK
Date published: 2022-10-14
  • y_2025, m_1, d_1, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_TQ301-400, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration