Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

High Performance Strain Meter, High Resolution 6-Digit Display

High Performance Strain gauge Meter, High Resolution 6-Digit Display

$1,473.83

Item# DP41-S-AR4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,473.83
5-9 $1,400.14
10-24 $1,326.45
25-49 $1,252.76
50-99 $1,179.06
100+ $1,105.37

In stock

Lead Time (If not in stock): 6 weeks
High Performance Strain gauge Meter, High Resolution 6-Digit Display DP41-S-AR4 DP41-S-AR4
  • Compatible with Strain Gage Bridge Sensors or Ratiometric Voltage Sensors
  • Adjustable Filtering Up to 13 Hz
  • Displays Up to 999,999 Counts
  • NEMA-4 Front Panel

DP41-S-AR4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Alarm Output
Retransmission Output
Communications
Supply Voltage Type
Additional Features
Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate


The OMEGA ® DP41-S indicators offer exceptional performance in a strain gage meter. The DP41-S has standard built-in excitation. The input range is selected via internal jumpers, and scaling to engineering units is performed using the front keypad. The DP41-S accepts strain gage bridge sensors and ratiometric voltage measurements. Programming the DP41-S is accomplished through the five front panel keypads. If the optional RS-232 or RS-485 communications are installed, the operator can remotely set all display parameters.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
Rated 1 out of 5 by from Save your money 1) No zero or Tate button. This is a basic function of nearly every instrument of this type. 2) No auto zero tracking. Again, a basic function found on every competitors equipment. 3) The scaling function simply does not work. Specifically, scaling with a known load will adjust span values while not changing zero. If your transducer has an output at no load (such as the case for any dead load), the only option is to put in an offset, which also changes span values. When one of these shows up in our calibration lab, we push the customer to buy something else. These are an absolute joke.
Date published: 2022-01-13
Rated 3 out of 5 by from Title Not easy to use. some setups and wiring needs to be done before.
Date published: 2021-03-31
Rated 5 out of 5 by from Long time OMEGA customer Never been let down yet by any of their products, I have been purchasing from OMEGA for 20 plus years
Date published: 2017-05-02
Rated 5 out of 5 by from Works Great ! A great product. Easily operated. Would consider purchasing again.
Date published: 2024-12-19
  • y_2025, m_2, d_3, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_DP41-S-AR4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Hi, Can I get some information on the RS232 command interface? The baud rate? Input/output data format?

Asked by: Tayo
Tayo, please see page 9-26 of the full manual for the Baud Rates: https://assets.omega.com/manuals/M1291.pdf
Answered by: SAE ENGINEER GUY
Date published: 2024-02-13

I have an older DP41-S with the older style RS-485 communications. I have not been able to establish communications with it. I have a few other things to try, but if it turns out the communication board is bad, can I buy a replacement RS-485 board?

Asked by: Ed at Thermal Space
Thanks for your question. Our Tech Support team has connected with you and a manual has been sent per your request. If there is anything else we can help you with, please contact our Tech Support team anytime, thank you.
Answered by: Jane
Date published: 2019-04-25

Does the DP41-S Strain Gage Indicator have an up-to-date digital output? I'm aware of option DP40-B, however its 300-19,200 baud output is somewhat antiquated? Higher baud rate available? USB output available?

Asked by: JonF
My company has a High Performance Strain Gage Indicator DP41-Sthis equipment nee to be calibration? will use for checking the load on the cylinder,
Answered by: russo
Date published: 2022-05-04

I need to know if the DP41-S-AR4 controller can measure 4-20 mAh current as input signal or just strain gauges? Watch for your comments.

Asked by: Carlos_C
Thank you for your inquire Yes the unit can take milli volt, VDC & 4/20 MA
Answered by: application engineer je
Date published: 2022-03-30

Are the mating electrical connectors for the display available for purchase separately? If not, can you provide the part numbers of the mating connectors so they can be purchased from an electrical supplier?

Asked by: AAPEI
Thank you for your inquire. Yes they are available. We have 3 different types for input output and power. Please contact us direct to discuss the connectors' that you are in need of.
Answered by: application engineer je
Date published: 2021-05-28

Beside two pages PDF manual. Do you have full IO&M manual for the meter DP41-S-AR4. if yes, can you send to me?

Asked by: Oliver
Thank you for you question? Please email pressure@omega.com We will be more then happy to assist you with this.
Answered by: application engineer je
Date published: 2020-04-07

I did not find this code DP462 ?

Asked by: Steven Lee
The DP460 Series is an older display that has been discontinued for several year. The most current display the would take it's place is either the DP8PT (4 Digits) or the DP8EPT (6 Digits).
Answered by: Applicatrions Engineer JK
Date published: 2020-04-17

Can we buy JUST the mounting bracket for a # DP41-S-07 meter? We have lost ours which originally came with the unit.

Asked by: Rick 2020
Thank you for your inquiry. Unfortunately a replacement mounting sleeve (bracket) is not available for the DP41 Series
Answered by: Applicatrions Engineer JK
Date published: 2020-12-01
  • y_2025, m_2, d_3, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_19
  • loc_en_US, sid_DP41-S-AR4, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration