Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Pre-Wired Strain Gages, Biaxial Tee Rosette

Shear, 6 mm Grid Length, 4 mm Grid Width

Item# KFG-5-350-D16-11L3M3S

Shear, 6 mm Grid Length, 4 mm Grid Width KFG-5-350-D16-11L3M3S KFG-5-350-D16-11L3M3S
  • Coveniently Priced per Pack of 10
  • Pre-Wired Strain Gages for Easy Installation
  • Perpendicular Grid for Axial Strain
  • 0°/90° Tee-Rosettes with Stacked Grids


Description

The KFG SERIES pre-wired strain gages are superseded by the KFH SERIES. Please see the KFH Series for complete details, or contact our Pressure department for more information..


OMEGA's T-Rosettes have 2 measuring grids laid out in an X-Y Pattern.They are available in a variety of different models tocover most strain measurementapplications. The ruggedconstruction and flexibility make thesegeneral purpose strain gages suitable for static and dynamicmeasurement with a high degree ofaccuracy. The measuring grid isformed by etching Constantan foil,which is then completely sealed in acarrier medium composed ofpolyimide film. These strain gages are pre-wired with either two 3-ft (1 m) leads or three 9-ft (3 m) leads. Standard strain gages have temperature coefficients matched to steel.
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
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration