Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Strain Gauge Resistors for Span and Temperature Compensation

T Rosettes, 6 mm Grid Length, 6.3 mm Grid Width 350 Ω Resistance
  • RoHS Icon
  • CE Approved

Item# SGB-4/28

T Rosettes, 6 mm Grid Length, 6.3 mm Grid Width 350 Ω Resistance SGB-4/28 SGB-4/28
  • Encapuslated or Open Face Models
  • Made From High Accuracy Nickel Foil
  • Used for Temperature and Span Compensation
  • Sold in Packages of 5 Resistors




SPECIFICATIONS
Foil Measuring Grid: Nickel foil 5 microns thick
Carrier: Polyimide
Substrate Thickness: 20 microns
Cover Thickness: 25 microns
Tolerance in .: ±1 Ω Temp Coefficient of Resistance: 0.6%/°C (0.34%/°F)
Temperature Range: 0 to 100°C (32 to 212°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration