Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SPAN RESISTORSTemperature Compensation for Strain Gage Bridges

2 mm grid length, 3 mm grid width, 30 ohm Nickel foil Resistor

$30.34

Item# SGN-2/30-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $30.34
5-9 $28.82
10-24 $28.22
25-49 $27.00
50-99 $26.40
100+ $25.79

In stock

Lead Time (If not in stock): 4 weeks
2 mm grid length, 3 mm grid width, 30 ohm Nickel foil Resistor SGN-2/30-E SGN-2/30-E
  • FAST IMMEDIATE DELIVERY ON LARGE ORDERS!
  • Stock to 1-Week!
  • Conveniently Priced per Pack of 5

SGN-2/30-E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid length
Grid Width
Resistance
Features
Grid Style


  • Measurement Type Strain
Use these high stability resistors to do span and temperature compensation on your strain bridge circuits.
SPECIFICATIONS
Foil Measuring Grid:Nickel foil 5 microns thick
Carrier: Polyimide
Substrate Thickness: 20 microns
Cover Thickness: 25 microns
Tolerance in Ω: ±1 Ω
Temp Coefficient of Resistance:0.6%/°C (0.34%/°F)
Temperature Range: 0 to 100°C (32 to 212°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration