Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Strain Gauge Resistors for Balancing and Temperature Compensation

5 Ω Resistance with Nickel Foil Resistor
  • RoHS Icon

$180.28

Item# RES-5N

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $180.28
10-24 $171.27
25-49 $167.66
50-99 $160.45
100+ $156.84

In stock

Lead Time (If not in stock): 4 weeks
5 Ω Resistance with Nickel Foil Resistor RES-5N RES-5N
  • FAST IMMEDIATE DELIVERY ON LARGE ORDERS!
    Stock to 1-Week!
  • Sold in Convenient pack of 50
  • Rugged, High Reliability
  • Flexible, Small Bending Radius
  • Broad Temperature Range
  • Affix with Cold or Hot Cure Adhesives

RES-5N Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Resistance
Features
Grid length
Grid Width


SPECIFICATIONSRES-CRES-N
Foil Measuring GridConstantan foil 5 microns thickNickel foil 5 microns thick
CarrierPolyimidePolyimide
Substrate Thickness20 microns20 microns
Tolerance in Ω±1 Ω±1 Ω
Temp Coefficient of Resistance——0.6%/°C (0.34%/°F)
Temperature Range-75 to 200°C (-100 to 392°F)0 to 100°C (32 to 212°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is 2 Ohms? Is it between the Center tap and one of the leads of either side? Or is it measured between leftmost tab and rightmost tab?

Asked by: Udara
Thank you for your inquiry, The 2 Ω Resistance is amount of Nickel Foil Resistor used for compensation.
Answered by: rkent
Date published: 2022-06-10
  • y_2024, m_8, d_30, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RES-5N, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration