Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Corner Rosettes, 3 Measuring Grids

T Rosettes, 6 mm Grid Length, 6.3 mm Grid Width 350 Ω Resistance
  • RoHS Icon
  • CE Approved

Item# SG-13/120-RY21

T Rosettes, 6 mm Grid Length, 6.3 mm Grid Width 350 Ω Resistance SG-13/120-RY21 SG-13/120-RY21
  • Sold in Packages of 5 Rosettes
  • 0°/45°/90° Corner Rosettes
  • For Determining the Magnitude and Angle of Unknown Stress
  • Strain Gages for Static and Dynamic Applications


Description

OMEGA™ strain gage rosettes are available in a variety of different models to cover most strain measurement applications. The rugged construction and flexibility make these general purpose strain gages suitable for static and dynamic measurement with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. Either ribbon leads or solder pad termination style strain gages are available. Standard strain gages have temperature coefficients matched to either steel of aluminum.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration