Your feedback matters, take a quick surveyWebsite feedback
Your feedback matters, take a quick surveyWebsite feedback
Item# SG-13/120-RY21
Item# --
Description
OMEGA™ strain gage rosettes are available in a variety of different models to cover most strain measurement applications. The rugged construction and flexibility make these general purpose strain gages suitable for static and dynamic measurement with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. Either ribbon leads or solder pad termination style strain gages are available. Standard strain gages have temperature coefficients matched to either steel of aluminum.Request an RoHS Status