Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Uniaxial, Half Bridge Strain Gauges with Transducer Quality

1.8 mm Grid Length, 5 mm Grid Width 350 Ω Resistance, ST STC Number

$74.72

Item# SGT-1LH/350-TY11

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $74.72
5-9 $70.98
10-24 $69.49
25-49 $66.50
50-99 $65.01
100+ $63.51

In stock

Lead Time (If not in stock): 4 weeks
1.8 mm Grid Length, 5 mm Grid Width 350 Ω Resistance, ST STC Number SGT-1LH/350-TY11 SGT-1LH/350-TY11
  • Available with Ribbon Leads or Solder Pads
  • Temperature Characteristics Matched to Steel or Aluminum
  • Dual Linear Half-Bridge for Double Bend Transducer Applications
  • Custom Gages Available

SGT-1LH/350-TY11 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length
Grid Width
Connection Type
Resistance
STC number
Grid Style
Grid Length Range
Temperature Range Units
Temperature Range Min
Temperature Range Max
Maximum Strain
Features


  • Measurement Type Strain
OMEGADYNE® offers transducer quality strain gages in dual linear patterns in a half-bridge design with a common tab. These strain gages might be used for transducer design for beams that have a contraflexure point. Defined as a point in a structure where bending occurs in opposite directions. A transducer may also be described as a reversed bending beam. The grids are linear, both in the same direction, and are typically used for bending strain applications.

Three styles are available:
Standard: SGT-1LH/350-TY**, with grid centerline to centerline spacing of 5.46 mm (0.215")
Wide Grid: SGT-1LH/1000-TY**, with grid centerline to centerline spacing of 5.46 mm (0.215")
Large: SGT-2LH/350-TY**, with grid centerline to centerline spacing of 10.50 mm (0.413")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration