Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual Parallel Grid, Linear Strain Gauges with Transducer Quality

1.4 mm Grid Length, 1.5 mm Grid Width 350 Ω Resistance, ST STC Number

$87.32

Item# SGT-3/350-DY11

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $87.32
5-9 $82.95
10-24 $81.21
25-49 $77.71
50-99 $75.97
100+ $74.22

In stock

Lead Time (If not in stock): 4 weeks
1.4 mm Grid Length, 1.5 mm Grid Width 350 Ω Resistance, ST STC Number SGT-3/350-DY11 SGT-3/350-DY11
  • Conveniently Priced per Pack of 5
  • Rugged, High Reliability
  • Flexible, Small Bending Radius
  • Broad Temperature Range

SGT-3/350-DY11 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length Range
Grid Length
Grid Width
Connection Type
Resistance
STC number
Grid Style
Temperature Range Units
Temperature Range Min
Temperature Range Max
Maximum Strain
Features


  • Measurement Type Strain
OMEGA™ transducer quality strain gages are available in a variety of patterns to cover most transducer design requirements. Their rugged construction, reliability and flexibility make them suitable for highly accurate static and dynamic transducers. The measuring grid is formed by specially formulated etching constantan foil, which is then completely sealed for long term reliability in a carrier medium composed of polyimide film.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the thickness of these transducers? How many cycles can these be loaded/unloaded before they break down?

Asked by: GregMck
Thank you for your inquiry, The SGT-3/350-DY11 specifications are (Substrate thickness 25 microns & cover thickness 25 microns) Maximum Strain (3% or 30,000 Microstrain)
Answered by: rkent
Date published: 2022-01-27

What is the sensitivity of these transducers? Or what is the minimum strain measurement from these transducers?

Asked by: bob600
Hell, Thank you for contacting Omega Engineering. The range of measurement of the SGT units are from 0 to 30,000 microstrain. Even the slightest deflection will be picked up by the strain gauge, but the true resolution or minimum reading will depend on the data acquisition unit or the readout you have. Most readouts will read accurately down to the first decimal. In case you have any other questions feel free to email us at pressure@omega.com
Answered by: SAE KJ
Date published: 2023-03-12
  • y_2024, m_7, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SGT-3-350-DY11, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration