Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual Parallel Grid, Linear Strain Gauges

3 mm Grid Length, 1.5 mm Grid Width 120 Ω Resistance, ST STC Number

$119.06

Item# SGD-3/1000-DY41

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $119.06
5-9 $113.11
10-24 $110.73
25-49 $105.96
50-99 $103.58
100+ $101.20

In stock

Lead Time (If not in stock): 4 weeks
3 mm Grid Length, 1.5 mm Grid Width 120 Ω Resistance, ST STC Number SGD-3/1000-DY41 SGD-3/1000-DY41
  • Precision Parallel Grid Gages for Bending Strain
  • Conveniently Priced per Pack of 5
  • Very Flexible, Mechanically Strong
  • Small Bending Radius

SGD-3/1000-DY41 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length Range
Grid Length
Grid Width
Connection Type
Resistance
STC number
Grid Style
Temperature Range Units
Temperature Range Min
Temperature Range Max
Maximum Strain
Features


  • Measurement Type Strain
OMEGA™ strain gages are available in a variety of models to cover most strain measurement applications. Their rugged construction and flexibility make them suitable for highly accurate static and dynamic measurement. The measuring grid is formed by etching constantan foil, which is then completely sealed in a carrier medium composed of polyimide film.
loading all models
loading all reviews
Rated 5 out of 5 by from Omega is fantastic Have never had a problem with getting items or the quality
Date published: 2024-04-14
Rated 3 out of 5 by from A Review Product performs as expected. Nothing more, nothing less
Date published: 2023-10-16
Rated 4 out of 5 by from good product Satisfied with the product we received. Will work as needed.
Date published: 2022-02-09
  • y_2024, m_11, d_20, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_SGD-3-1000-DY41, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Following up from the last question, does the m in me/C stand for micro or milli?

Asked by: jkempe
Hello, you are referencing the NI article, typically me should stand for microstrain, for further questions feel free to contact NI directly. https://www.ni.com/en/contact-us.html
Answered by: SAE TECH
Date published: 2024-10-25

I am curious on how the change in temperature will affect the resistance and reading of this sensor. Do you have any information on this?

Asked by: Anonymous
Hello, I am quoting NI here: Strain gage manufacturers attempt to minimize sensitivity to temperature by processing the gage material to compensate for the thermal expansion of the specimen material for which the gage is intended. While compensated gages reduce the thermal sensitivity, they do not totally remove it. A residual error on the order of 10 me/°C is still possible when you use a temperature compensating gage. Therefore, additional temperature compensation is sometimes necessary. Please review the following video and white paper. https://www.youtube.com/watch?v=nb7NETKtvYQ PurdueMET https://intertechnology.com/Vishay/pdfs/TechNotes_TechTips/TN-504.pdf Note that we do not have information on the polynomial coefficients of the temperature curve.
Answered by: SAE CT
Date published: 2024-10-08
  • y_2024, m_11, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SGD-3-1000-DY41, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration