Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Hydrostatically Compensated Cannister Load Cell

100 lbf, ±0.25%, Linearity, 3 mV/V Output, Cable

Item# LCUC-100

100 lbf, ±0.25%, Linearity, 3 mV/V Output, Cable LCUC-100 LCUC-100
  • All Stainless Steel Construction
  • NIST Traceable Calibration Included
  • Accuracy 0.25%
  • Heavy Duty Construction for High Capacity Loads


  • Input Resistance 360 Ω minimum
  • Accuracy Value 0.25%
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±5 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Output Voltage 3 mV/V ± 0.25 % FSO
  • Safe Overload 300% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: ±0.005% FSO/°F Span: ±0.005% Rdg/°F
  • Zero Balance ±1.0% FSO
  • Style Submersible
The LCUC Series hydrostatically compensated compression load cell is a unique load cell designed for submerged or underwater operation. Applications include dry docks, marine weighing, submerged platforms and industrial weighing applications where pit flooding is common. The all stainless steel construction and rugged design give the LCUC high accuracy and high reliability in the tough submerged environment.

SPECIFICATIONS
Output: 3 mV/V ± 0.25 % FSO
Excitation: 10 Vdc (15 V Max)
Accuracy: ±0.25% FSO Combined Linearity, Hysteresis and Repeatability
Hydrostatic Effect on Zero: ±0.5% FSO per 500 psi
Zero Balance: ±1.0% FSO
Operating Temp. Range: 2 to 107°C (35 to 225°F)
Compensated Temp. Range: 16 to 71°C (60 to 160°F)
Thermal Effects: Zero: ±0.005% FSO/°F Span: ±0.005% Rdg/°F
Safe Overload: 300% of Capacity
Ultimate Overload: 300% of Capacity
Input Resistance: 360 Ohms
Output Resistance: 350 ±5 Ohms
Construction: 17-4 PH Stainless Steel
Electrical: 3 ft (0.9 m) 4-conductor, shielded PVC Cable
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
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration