Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Planar Beam Load Cell for OEM Applications

10 kgf, ±0.02%, Linearity, 1 mV/V Output, Cable

Item# LCPB-10

10 kgf, ±0.02%, Linearity, 1 mV/V Output, Cable LCPB-10 LCPB-10
  • All Aluminum Construction
  • Low Profile Design
  • Low Cost for OEM Applications
  • IP67 Environmental Rating


  • Hysteresis ± 0.01% FS
  • Input Resistance > 5000M Ω
  • Linearity ± 0.02% FS
  • Load Cell Material Aluminum
  • Maximum Ambient Temperature 100 {C} (212 {F})
  • Maximum Compensation Temperature 100 {C} (212 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature -10 {C} (14 {F})
  • Number of Conductors 4
  • Output Voltage 1 mV/V ± 0.1%
  • Safe Overload 300% of Capacity
  • Ultimate Overload 400% of Capacity
  • Temperature Effects Span: ± 0.005% FS/°C (0.003/°F)
  • Zero Balance ± 5% FS
  • Style Planar Beam
OMEGA’s LCPB Series planar beam load cells are low cost OEM style, commonly used in a variety of weighing applications. They are normally installed in sets of 3 or 4 under a platform in conjunction with a summing network. It’s low profile construction is ideal for scale design where space is limited such as postal scales, airport baggage scales or retail checkout scales.
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
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration