Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Metric, High Accuracy, Miniature Button Compression Load Cell

Item# LCMGD

In stock

Lead Time (If not in stock): 0 week
Metric, High Accuracy, Miniature Button Compression Load Cell LCMGD LCMGD
  • Miniature Compression Load Cell
  • High Accuracy
  • 5 Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
  • Low Profile


  • Hysteresis ±0.20% FSO
  • Input Resistance 350 Ω minimum
  • Linearity ±0.25% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.10% FSO
  • Output Voltage 2 mV/V nominal
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Span: ±0.018% of Rdg/°C
  • Zero Balance ±2% FSO
  • Style Button
The LCMGD Series miniature low profile load cells are compression load cells with excellent long term stability. An all stainless steel construction assures reliability in severe industrial environments. These units are designed to operate by mounting on a flat surface, and they have a load button machined as an integral part of the basic load cell.

The LCMGD is also available in standard configurations, with ranges from 0-25 to 0-50,000 lb. Please see the LCGD for complete details, or contact our Pressure department for more information..




SPECIFICATIONS
Excitation:
10 Vdc
Output: 2 mV/V nominal
5-Point Calibration: 0%, 50% 100%, 50%, 0%
Linearity: ±0.25% FSO
Hysteresis: ±0.20% FSO
Repeatability: ±0.10% FSO
Zero Balance: ±2% FSO
Deflection: 0.025 to 0.075 mm
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: ±0.018% of Rdg/°C;
Zero: ±0.009% of FSO/°C
Safe Overload: 150% of Capacity
Ultimate Overload: 300% of Capacity
Bridge Resistance: 350 Ohms minimum
Construction: Stainless Steel
Electrical Connection: 1.5 m (5 ft.) Shielded Cable
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration