Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Ultra Low Profile, Tension and Compression Load Cells

25 kgf, ±0.1%, Linearity, 3 mV/V Output, MIL-26482-I 10-6P

$1,316.52

Item# LCMHD-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,316.52
10-24 $1,250.69
25-49 $1,224.36
50-99 $1,171.70
100+ $1,145.37

In stock

Lead Time (If not in stock): 8 weeks
25 kgf, ±0.1%, Linearity, 3 mV/V Output, MIL-26482-I 10-6P LCMHD-25 LCMHD-25
  • 0.25% Interchangeability for Scale Applications
  • 5 Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
  • All Stainless Steel Construction
  • Rugged Heavy Duty Design

LCMHD-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Linearity
Electrical Output (Nominal)
OD
Through hole (ID)/ Threaded hole dimension
Height
Connection Type
Measurement Units
Force Direction


  • Hysteresis ≤25 lb/10 kgf: ±0.10% FSO
  • Input Resistance 350 ±10 Ω
  • Linearity ≤25 lb/10 kgf: ±0.20% FSO
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ≤25 lb/10 kgf: ±0.1% FSO
  • Output Voltage ≤25 lb/10 kgf: 2 mV/V ±0.25%
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: 0.0036% FSO/°C
  • Style Tension/Compression
The LCMHD is also available in standard configurations, with 0-5 to 0-500,000 lb ranges and standard threads. Please see the LCHD for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation: 10 Vdc (15 V max)
Output (FSO):
   ?25 lb/10 kgf: 2 mV/V ±0.25%
   ?50 lb/20 kgf: 3 mV/V ±0.25%
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Linearity:
   ?25 lb/10 kgf: ±0.20% FSO
   ?50 lb/20 kgf: ±0.10% FSO
Hysteresis:
   ?25 lb/10 kgf: ±0.10% FSO
   ?50 lb/20 kgf: ±0.10% FSO
Repeatability:
   ?25 lb/10 kgf: ±0.1% FSO
   ?50 lb/20 kgf: ±0.03% FSO
Zero Balance: ±1% of FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.0036% FSO/°C
   Span: 0.0036% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 350 ±10 ?
Output Resistance: 350 ±10 ?
FS Deflection: 0.025 to 0.076 mm (0.0001 to 0.0003") typical
Construction: 17-4 PH stainless steel
Electrical:
   ?5000 lb/2000 kgf: DT02H-10-6P
   >5000 lb/2500 kgf: MS3102E-14S-6P (or equiv.)
Mating Connector (Included):
   ?5000 lb/2000 kgf: PT06F10-6S
   >5000 lb/2500 kgf: MS3102E-14S-6S (or equiv.)



POPULAR OPTIONS (Additional Cost)

0 to 5 Vdc Output (?5000 kg only):    "-5V"   
$135

Overload Stops:    "-OL"    $65

Dual Bridge:    "-DUAL"    $250

Extended Temperature Range:
   -45 to 93°C (-50 to 200°F):    "-TC1"   
$50
   -45 to 163°C (-50 to 325°F):    "-TC2"   $125


Compatible Meters: DP25B-S, DP41-S, DP41-B. See section D for more informations.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is this Unipolar or Bipolar ?

Asked by: SidV
Sid, this is Bipolar
Answered by: SAE OE
Date published: 2024-05-22
  • y_2024, m_12, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LCMHD-25, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
Accessories
Mating connector for LC1011/LCM1011 units
$41.30
107 In Stock

Related Categories

en-US
en
Save Configuration