Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Hermetically Sealed, Platform Load Cell

25 kgf, ±0.02%, Linearity, 2 mV/V Output, Cable

Item# LCMAD-25

25 kgf, ±0.02%, Linearity, 2 mV/V Output, Cable LCMAD-25 LCMAD-25
  • 5 Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
  • Sealed for Washdown Applications
  • All Stainless Steel Construction
  • Built-in Overload Stops


  • Hysteresis ±0.02% FSO
  • Input Resistance 370 Ω minimum
  • Linearity ±0.02% FSO
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 93 {C} (200 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±3.5 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Repeatability ±0.02% FSO
  • Output Voltage 2.1 mV/V ±0.1mV/V
  • Ultimate Overload 500% of Capacity (compression only)
  • Temperature Effects Zero: ±0.0015% FSO/°F
  • Zero Balance ±2.0% FSO
  • Style Single Point
The LCMAD Series platform load cells are hermetically sealed and designed for applications such as industrial food processing and weighing and automated weighing stations, where high accuracy and watertightness are important. The all stainless steel construction and rugged design make the LCMAD load cells accurate and reliable even in washdown areas.

The LCMAD is also available in standard configurations, with 0-50 to 0-1,000 lb ranges. Please see the LCAD for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Output: 2.1 mV/V ±0.1mV/V
Excitation: 10 Vdc (15V max)
Linearity: ±0.02% FSO
Hysteresis: ±0.02% FSO
Repeatability: ±0.02% FSO
Creep: ±0.03% FSO (20 min)
Zero Balance: ±2.0% FSO
Operating Temp Range: -51 to 93°C (-60 to 200°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.0015% FSO/°F
   Span: ±0.0008% rdg/°F
Overload to Stops: 225% of capacity (compression only)
Ultimate Overload: 500% of capacity (compression only)
Input Resistance: 370 ? minimum
Output Resistance: 350 ±3.5 ?
Construction: 17-4 PH stainless steel
Electrical: 4.6 m (15') 4-conductor shielded PVC cable
Protection Class: IP68
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration