Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Low Capacity, Inline Tension Link Load Cell

1,000 kgf, ±0.1%, Linearity, 3 mV/V Output, Cable

Item# LCM701-1K

1,000 kgf, ±0.1%, Linearity, 3 mV/V Output, Cable LCM701-1K LCM701-1K
  • LCM701 --- Cable Connection
  • LCM711 --- Integral Connector Model
  • 5 Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
  • All Stainless Steel Construction


  • Hysteresis ±0.10% FSO
  • Input Resistance 350 Ω
  • Linearity >50 kgf: ±0.10% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.05% FSO
  • Output Voltage 3 mV/V ±0.25% FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: ±0.0045% FSO/°C
  • Zero Balance ±1.0% FSO
  • Style Tension Link
The LCM701 models have a 2 m cable with stripped end terminations. The LCM711 models have an integral connector on the body. These stainless steel load cells are ideal for measuring in-line tension forces. Applications include cables, cranes, support rods, engine test beds and industrial weighing.

The LCM701 is also available in standard configurations, with 0-100 to 0-2,000 lb ranges and standard threads. Please see the LC701 for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Output: 3 mV/V ±0.25% FSO
Excitation: 10 Vdc (15V max)
Linearity:
   >50 kgf: ±0.10% FSO
   ?50 kgf: ±0.20% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.05% FSO
Zero Balance: ±1.0% FSO
Operating Temp. Range: -46 to 121°C (-50 to 250°F)
Compensated Temp. Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.0045% FSO/°C
   Span: ±0.007% rdg/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 ?
Full Scale Deflection: 0.025 to 0.102 mm (0.001 to 0.004")
Protection?Class: IP65
Construction: Stainless steel
Electrical:
   LC701/LCM701: 1.8 m (6') insulated 4-conductor shielded cable
   LC711/LCM711: DT02H-10-6P integral connector
Mating connector, LC711/LCM711: PT06F10-6S, sold separately
Weight: 0.45 kg (1 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
mating connector for PX41T1 transducers
$41.30
107 In Stock
en-US
en
Save Configuration