Skip to search Skip to main content Skip to navigation

Alert: DywerOmega USA offices and shipping warehouses will be closed for the holiday 11/28/2024 and 11/29/2024.

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Stainless Steel, Beam Load Cell with Overload Stops

25 kgf, ±0.03%, Linearity, 3 mV/V Output, Cable

$621.80

Item# LCM501-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $621.80
10-24 $590.71
25-49 $578.27
50-99 $553.40
100+ $540.97

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 4 left

Limited Stock
25 kgf, ±0.03%, Linearity, 3 mV/V Output, Cable LCM501-25 LCM501-25
  • 5-Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
  • All Stainless Steel Construction
  • 0.25% Interchangeable for Multiple Cell Applications

LCM501-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Width
Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
Connection Type
Cable Length


  • Hysteresis ±0.02% FSO
  • Input Resistance 360 Ω minimum
  • Linearity ±0.03% FSO
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 82 {C} (180 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.02% FSO
  • Output Voltage 3 mV/V ±0.25%
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: ±0.001% FSO/°F (0.0018%/°C)
  • Zero Balance ±1% FSO
  • Style Beam
The LCM501 & LCM511 are also available in standard configurations, with 0-100 to 0-100,000 lb ranges. Please see the LC501 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc, 15 Vdc max
Output: 3 mV/V ±0.25%
5-Point Calibrated (in Compression): 0%, 50%, 100%, 50%, 0% (includes 59 k? shunt cal data)
Linearity: ±0.03% FSO
Hysteresis: ±0.02% FSO
Repeatability: ±0.02% FSO
Zero Balance: ±1% FSO
Operating Temp Range: -34 to 82°C (-30 to 180°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.001% FSO/°F (0.0018%/°C)
   Span: ±0.001% FSO/°F (0.0018%/°C)
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 360 ? minimum
Output Resistance: 350 ±10 ?
FS Deflection: 0.5 mm (0.02") typical
Construction: 17-4 PH stainless steel
Electrical:
     LC501/LCM501: 4.6 m (15') 4 conductor shielded cable
     LC511/LCM511: 6-pin DT02H-10-6P or equivalent
Mating connector: PT06F10-6S, sold separately
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Rod end with M24 x 2.0 male thread
$1,221.58
4 In Stock
Beam Load Cell Metric
$246.73
0 In Stock
Accessories
Rod End (25 through 2500 kg ranges)
$28.22
0 In Stock
Swivel Rod End for 2000 to 5000 kgf ranges
$56.42
22 In Stock

Related Categories

en-US
en
Save Configuration