Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Profile, Mini Beam Load Cell with Corrosion Resistance

250 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable

$470.25

Item# LCEC-250

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $470.25
10-24 $446.74
25-49 $437.33
50-99 $418.52
100+ $409.12

In stock

Lead Time (If not in stock): 20 weeks
250 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable LCEC-250 LCEC-250
  • Premium Temperature Compensation
  • 0.0008%/°F
  • Low Profile
  • Waterproof, Corrosion Resistant

LCEC-250 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Width
Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
Connection Type
Cable Length


  • Hysteresis ±0.02% FS
  • Input Resistance 350 +50/-3.5 Ω
  • Accuracy Value 0.03
  • Linearity ±0.03% FS
  • Load Cell Material Aluminum
  • Maximum Ambient Temperature 90 {C} (200 {F})
  • Maximum Compensation Temperature 65 {C} (150 {F})
  • Measurement Type Load
  • Output Resistance 350 ±3.5 Ω
  • Minimum Compensation Temperature -15 {C} (0{F})
  • Number of Conductors 4
  • Repeatability ±0.01% FS
  • Output Voltage 3 mV/V nominal
  • Safe Overload ±150% of Capacity
  • Ultimate Overload ±300% of Capacity
  • Temperature Effects Zero: ±0.0015% rdg/°F max
  • Zero Balance ±1% FS
  • Style Beam
Model LCEC load cells are designed to operate in all weather or wet industrial environments. Their low profile and high side load capability simplify mechanical installation considerations. Their weather sealing, high precision and repeatability make them ideally suited for rugged industrial applications such as testing, batching, weigh pits and other applications exposed to the elements. Supplied with 10 ft (3m) Integral Cable.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration