Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty, 500% Overload Protected S-Beam Load Cells

50 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable

$809.39

Item# LCCE-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $809.39
10-24 $768.92
25-49 $752.73
50-99 $720.36
100+ $704.17

In stock

Lead Time (If not in stock): 4 weeks
50 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable LCCE-50 LCCE-50
  • Protected to 500% Full Scale Overload
  • High Linearity 0.03%
  • Very Low Thermal Drift
  • 5-Point NIST Traceable Calibration Included

LCCE-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Width
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
Length
Connection Type
Cable Length


  • Hysteresis ± 0.02% FS
  • Input Resistance 350 Ω nominal
  • Accuracy Value 0.03
  • Linearity ± 0.03% FS
  • Load Cell Material 17-4 PH SS element
  • Maximum Ambient Temperature 65 {C} (150 {F})
  • Maximum Compensation Temperature 65 {C} (150 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature -18 {C} (0 {F})
  • Number of Conductors 4
  • Repeatability ±0.01% FS
  • Output Voltage 3 mV/V ± 0.25% FS
  • Safe Overload 500% Capacity tension and compression
  • Ultimate Overload 500% Capacity
  • Temperature Effects Zero: ± 0.0027% FS/°C
  • Zero Balance ± 1% FS
  • Style S Beam

Description

The LCCP1 Series load cell is a heavy duty through-hole load cell specially designed for oil well pump-off units. Features include a 1.63" diameter through-hole to accommodate the pump rod, special strain relief and break-away protection on the electrical cable and customized mounting brackets. The all stainless steel construction and rugged design give the LCCP1 high accuracy and high reliability even in the harsh oil well environment.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration